Download document () of 20

NPOE-30W-1G

Gigabit PoE+ Midspan Active Injector - IEEE 802.3at/802.3af, 30W, 1 Port

General specifications

Product Name
Eaton Tripp Lite series injector
Catalog Number
NPOE-30W-1G
UPC
037332203595
Product Length/Depth
5.4 in
Product Height
1.4 in
Product Width
2.6 in
Product Weight
0.001 lb
Compliances
FCC Compliant
RoHS
REACH
Global Catalog
NPOE-30W-1G
Product Type
Injector

Product specifications

Application
  • Add a security camera to your network without upgrading to a new PoE switch
  • Install a touchscreen kiosk or VoIP phone in an area without a standard power connection
  • Fill in Wi-Fi dead spots in your office with a wireless access point connected to your LAN
Type
Injector
Relative Humidity
10% to 90% RH, Non-Condensing
Color
Black
IEEE Standards Supported
802.3
Product Highlights
Saves money by delivering 30W of power + data up to 328.08-ft. (100 m) through existing cabling
Extends power + data to any PoE or PoE+ device installed where no AC outlet is available
Quick and easy plug-and-play installation with no configuration necessary
Supports Gigabit Ethernet data transfer speeds up to 1000 Mbps (1 Gbps)
Compact, hand-sized plastic housing ready for mounting on any smooth surface
SideA Connector1
RJ45 (FEMALE)
SideB Connector1
RJ45 (FEMALE)
Operating Temperature
32° to 122°F (0° to 50°C)
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
-4° to 176°F (-20° to 80°C)
Voltage Compatibility (VAC)
100 VAC
110 VAC
120 VAC
127 VAC
200 VAC
208 VAC
220 VAC
230 VAC
240
Technology



Cat5/5e
Cat6
Cat6a
Network Compatibility
1 Gbps (Gigabit)
Primary Form Factor

Desktop
Input Frequency
50/60 Hz
Output Voltage (VDC)
53V±2V
Power Consumption
35 W
POE Type

Type 2 PoE+ (30W, IEEE 802.3at)
Network Switch Ports
10/100/1000 (RJ45)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.