Download document () of 20

OMNIVS1000

OmniVS 120V 1000VA 500W Line-Interactive UPS, Tower, USB port

General specifications

Product Name
Eaton Tripp Lite series UPS
Catalog Number
OMNIVS1000
UPC
037332119728
Product Length/Depth
7.8 in
Product Height
10 in
Product Width
13.9 in
Product Weight
15.5 lb
Compliances
RoHS
FCC Class B
ENERGY STAR certified
Certifications
UL 1778
NOM
CSA certified

Product specifications

Topology
Line-interactive
Form factor
Tower
Package contents
  • OMNIVS1000 Line Interactive UPS
  • USB and telephone cable
  • User manual with warranty information
Input nominal voltage
120 VAC
Nominal frequency
60 Hz
Input frequency range
60 Hz
Receptacle
5-15R
Output nominal voltage
110 / 120V
Electric current - max
  • 12A
  • 12
Battery replacement
RBC51
Runtime at half load
14 min
Relative humidity
0-95% non-condensing
Output Receptacles
5-15R
Product Highlights
Corrects brownouts as low as 89V without using battery power
USB port, TEL/DSL/ethernet protection
NEMA 5-15P input plug and 8 NEMA 5-15R outlets
1000VA / 1kVA tower 120V line interactive UPS
6 UPS battery supported outlets, 2 surge-only outlets
PowerAlert Software
For local monitoring via the UPS’s built-in USB port, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Nominal Output Voltage
110V
115V
120V
Network Management Cards Details
Network management not supported
Phase (input)
Single-phase
Runtime at full load
3.5 min. (500W)
Communication interface
USB (HID enabled)
USB interface cable included
Battery Access
Battery access door
Dc Voltage
12
Operating Temperature Range
32° to 104°F (0° to 40°C)
Communications Cable
USB interface cable included
High Voltage Transfer to Battery Power
139
Low Voltage Transfer to Battery Power
89
Undervoltage Correction
Input voltages between 89 and 105 are boosted by 14%
Network UPS Tools (NUT) Compatibility
NUT compatible. See a full list of NUT compatible Tripp Lite UPS systems at https://networkupstools.org/stable-hcl.html?manufacturer=Tripp%20Lite
Application
  • Home/Office Desktop
  • High-End Desktop/Small Network
  • Retail/Point of Sale
  • Hospitality
Switch configuration
2 Switches control off/on power status and alarm-cancel/self-test operation
Hot Swap PDU Options
PDUB15 (2U / 8 5-15R outlets)
AC suppression joule rating
510
Housing material
PVC
Output AC waveform (AC mode)
Sine wave
Output AC waveform (battery mode)
PWM sine wave
Output Capacity (kVA)
1
Output Capacity (kW)
.5
Output Capacity (VA)
1000
Primary UPS Depth (mm)
191
Primary UPS Height (mm)
274
Primary UPS Width (mm)
132
AC Suppression Response Time
Instantaneous
Alarm Interface
Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Audible Alarms
Audible alarm indicates power-failure and low-battery conditions
Battery Start Capability
Cold-start operation supported
Battery Replacement Description
Hot-swappable, user replaceable batteries
LED Indicators
4 LEDs indicate line power, battery power, overload and battery low/replace status
Output Voltage Regulation(Battery Mode)
+/- 5%
Rechargeable Battery
Less than 4.5 hours from 10% to 90%
Recommended Electrical Service
15A 120V
Storage Temperature
5° to 122°F (-15° to 50°C)
Nominal Voltage Details
115v nominal output in battery mode
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with input voltage as low as 89
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Maximum Input Amps
12
UPS Input Cord Length (m)
1.8
UPS Power Module Dimensions
10.8 x 5.2 x 7.5
Power Mode Transfer Time
4 milliseconds
Connected Equipment Insurance
$200,000 Ultimate Lifetime Insurance
Optional Accessories
Wallmount (UPSWM - tower mounting kit)
EMI AC Noise Suppression
EMI / RFI AC Noise Suppression
UPS Input Connection Type
5-15P
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS
UPS Dataline Suppression
1 line TEL/DSL (1 in / 1 out)
10/100Base T Ethernet
UPS Output Receptacles
6 UPS outlets, 2 surge-only outlets
High Availability UPS Features
Automatic voltage regulation (AVR)
Hot swappable batteries
Surge/noise protection

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton