Download document () of 20

OMNIVS1500XL

OmniVS 120V 1500VA 940W Line-Interactive UPS, Extended Run, Tower, USB port

General specifications

Product Name
Eaton Tripp Lite series UPS
Catalog Number
OMNIVS1500XL
UPC
037332119735
Product Length/Depth
10.6 in
Product Height
15.5 in
Product Width
10.7 in
Product Weight
28 lb
Compliances
FCC Class B
RoHS
Certifications
NOM
UL 1778
CSA certified

Product specifications

Topology
Line-interactive
Form factor
Tower
Package contents
  • 1440VA 940W 120V Line-Interactive UPS
  • USB cable
  • DB9 cable
  • Owner's manual
Input nominal voltage
120 VAC
Nominal frequency
50/60 Hz
Input frequency range
50/60 Hz
Receptacle
5-15R
Output nominal voltage
120V
Electric current - max
  • 12A
  • 12
Battery replacement
Replaceable internal batteries (see manual)
Runtime at half load
9.5 min
Relative humidity
0-90% non-condensing
Front Panel LCD Display
Touchscreen LCD reports input voltage, output voltage, load percentage, battery charge percentage and overload status
Output Receptacles
5-15R
Product Features
Expandable Runtime
Product Highlights
Desktop tower extended-run UPS sets up in minutes to start backing up your equipment
ENERGY STAR 2.0-certified to save electricity, lower costs and protect the environment
Home-friendly alarm remains silent in backup mode, sounding only when imperative
Keeps power running during outages to allow time for safe system shutdown
Protects up to 6 devices against blackouts, brownouts, overvoltages, surges and line noise.
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/poweralert
Nominal Output Voltage
120V
Network Management Cards Details
Network management not supported
Phase (input)
Single-phase
Runtime at full load
3 min. (940W)
Communication interface
USB (HID enabled)
DB9 Serial
USB and DB9 serial interface cables included
Battery Access
Battery access door
Typical Battery Runtime
Expandable Runtime
Dc Voltage
24
Operating Temperature Range
32° to 104°F (0° to 40°C)
Communications Cable
USB and DB9 serial interface cables included
High Voltage Transfer to Battery Power
145
Low Voltage Transfer to Battery Power
89
Undervoltage Correction
Input voltages between 89V and 107V are boosted by 18%
Application
  • Home/Office Desktop
  • High-End Desktop/Small Network
Switch configuration
Power off/on switch
Hot Swap PDU Options
PDUB15 (2U / 8 5-15R outlets)
AC suppression joule rating
316
Housing material
ABS
Output AC waveform (AC mode)
Sine wave
Output AC waveform (battery mode)
PWM sine wave
Output Capacity (kVA)
1.44
Output Capacity (kW)
.94
Output Capacity (VA)
1440
Output Capacity (Watts)
940
Output Capacity Details
940W watts maximum when used with internal batteries or 1 BP24V15RT2U battery pack; Output is reduced to 600W maximum in all other external battery pack configurations
Primary UPS Depth (mm)
381
Primary UPS Height (mm)
191
Primary UPS Width (mm)
140
AC Suppression Response Time
Instantaneous
Alarm Interface
Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Audible Alarms
UPS remains silent in battery backup mode; Alarm sounds only to report low-battery, fault, overload and replace-battery conditions
Battery Start Capability
Cold-start operation supported
Cooling Method
Load-controlled Fan
Battery Replacement Description
Hot-swappable, user replaceable batteries
Output Voltage Regulation (Line Mode)
120V (+6% / -12%)
Output Voltage Regulation(Battery Mode)
120V (±10%)
Overvoltage Correction
Input voltages between 132V and 144V are reduced by 15%
Rechargeable Battery
8 hours (10% to 90%)
Recommended Electrical Service
15A 120V
Storage Temperature
5° to 122°F (-15° to 50°C)
Nominal Voltage Details
120V nominal output in battery mode
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 89 to 145V
Maximum Input Amps
12
UPS Input Cord Length (m)
1.5
UPS Power Module Dimensions
7.5 x 5.5 x 15
Power Mode Transfer Time
6 milliseconds typical (10 milliseconds max)
Connected Equipment Insurance
$200,000 Ultimate Lifetime Insurance
EMI AC Noise Suppression
EMI / RFI AC Noise Suppression
UPS Input Connection Type
5-15P
External Battery Pack Compatibility
BP24V15RT2U (limit 1)
UPS Dataline Suppression
1 line TEL/DSL (1 in / 1 out)
10/100Base T Ethernet
UPS Output Receptacles
6 UPS outlets, 2 surge-only outlets
High Availability UPS Features
Expandable battery backup
Automatic voltage regulation (AVR)
Surge/noise protection
Hot swappable batteries

Export product specification

Need product support?

Support from Eaton