Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 20 ft. (6.09 m), Black
| Product Name |
Eaton Tripp Lite series power cord
|
| Catalog Number |
P006-020
|
| UPC |
037332180551
|
| Product Length/Depth |
0.5 in
|
| Product Height |
14.17 in
|
| Product Width |
11.81 in
|
| Product Weight |
0.001 lb
|
| Compliances |
RoHS
|
| Certifications |
cUL Listed
UL Listed |
| Operating temperature range |
-4° to 140°F (-20° to 60°C)
|
| Relative humidity |
10% to 85% RH
|
| Storage temperature |
-4° to 140°F (-20° to 60°C)
|
| Device Compatibility |
Monitor/HDTV
UPS Printer Computer Server PDU |
| Awg-Size |
18
|
| Cable Length |
20 Foot
|
| Number Of Conductors |
3
|
| Outer Cable Diameter |
7.8mm
|
| Power Cord Jacket Type |
SJT
|
| Wire Size (Awg) - Max |
0.82
|
| Cable Length Range |
14 – 20ft (4 - 6M)
|
| Color |
Black
|
| Cable Jacket Rating |
VW-1
|
| Cable Jacket Color |
Black
|
| Package Contents |
P006-020 NEMA 5-15P to C13 Computer Power Cable, 20-ft. (6.09 m), Black
|
| Cable Jacket Material |
PVC
|
| Product Highlights |
Recommended for powering computers, printers and other home/office peripherals
20-ft. (6.09 m) length allows great flexibility in placing devices in relationship to AC outlet NEMA 5-15P to C13 extension cord is ideal replacement for worn-out or missing cable |
| Plug Color |
Blue
White |
| SideA Connector1 |
NEMA 5-15P
|
| SideB Connector1 |
IEC-320-C13
|
| Voltage Rating |
125 VAC
|
Support from Eaton