Download document () of 20

P130-000

HDMI to DVI-D Video Adapter (F/M)

  • Compact size for installation in tight spaces
  • Converts an HDMI Male connector into a DVI-D Male connector or a DVI-D Male connector to an HDMI female connector
  • Supports computer video resolutions up to 1920 x 1200, or HD resolutions up to 1920 x 1080 (1080p)

Universal Compatibility Across Formats

Eaton’s Tripp Lite series audio/video adapters ensure seamless connectivity, high‑quality signal transmission and future‑ready performance for IT, business, education and entertainment environments. There is an adapter for virtually every video standard in use today, including HDMI, DisplayPort, USB-C and Thunderbolt. Whether you’re adapting a modern USB‑C laptop to a legacy VGA projector or driving an 8K DisplayPort monitor from a Thunderbolt dock, this line of audio/video adapters ensure compatibility without compromise.

 

Keep Your Network Connected, Clear and Ready for Upgrading

In addition to connecting laptops, desktops, tablets and media players to monitors, projectors and televisions, these audio/video adapters provide:

·       Seamless cross‑platform compatibility between old and new devices.

·       High‑resolution support for 1080p, 4K and 8K displays.

·       Plug‑and‑play simplicity with no drivers required.

·       Durable, professional‑grade construction for long‑term reliability.

·       Future‑proof flexibility to adapt to evolving AV standards.

 

Simplified Connectivity and Flexibility

The adapters are plug‑and‑play, requiring no drivers or software. Compact and lightweight, they’re perfect for travel, hot‑desking and hybrid work environments. This flexibility allows you to standardize on a single family of adapters that cover every scenario, reducing complexity and costs.

General specifications

Product Name
Eaton Tripp Lite series video adapter
Catalog Number
P130-000
UPC
037332125897
Product Length/Depth
0.5 in
Product Height
5.9 in
Product Width
3.9 in
Product Weight
0.008 lb
Compliances
RoHS
REACH
CE Marked
Certifications
IEC 60068-2
IEC/EN 60068-2-64
IEC/EN 62040-1
Global Catalog
P130-000

Product specifications

Type
Video Adapter
Color
Black
SideA Connector1
DVI-D SINGLE LINK (MALE)
SideB Connector1
HDMI (FEMALE)
SideB Connector3
HDMI (FEMALE)
Technology
DVI
HDMI
Features
Flex Center
Cable Length
0 Foot
Cable Length Range
Up to 4ft (up to 1M)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.