Download document () of 20

P130-06N-DP-8K

HDMI to DisplayPort 8K60 Active Adapter Video Converter with USB Power, HDMI to DisplayPort (M/F), 8K 60Hz, 6-in. (15.24 cm)

General specifications

Product Name
Tripp Lite by Eaton display cable
Catalog Number
P130-06N-DP-8K
UPC
037332288653
Product Length/Depth
14 in
Product Height
0.6 in
Product Width
2.5 in
Product Weight
0.2 lb
Compliances
FCC Class B
UKCA
RoHS
CE Marked
Certifications
EN 55032
ICES
EN 55035
Global Catalog
P130-06N-DP-8K

Product specifications

Type
Video Adapter
Operating Humidity Range
10% TO 85% RH, NON-CONDENSING
Storage Humidity Range
5% TO 90% RH, NON-CONDENSING
Color
Black
Cable Jacket Rating
VW-1
Material
PVC, PC + ABS
Cable Jacket Color
Black
Connector Plating
Nickel
Product Features
HDR Support
Cable Jacket Material
PVC
Color Depth
36-bit True color
Connector Style
Straight
Product Highlights
Recommended for home theaters, digital signage, trade shows and classrooms
Delivers robust 7.1-channel surround sound to your display’s speakers
Plug-and-play operation: no software required means easy, immediate installation
Supports UHD resolutions up to 8K @ 30 Hz (4:4:4) with High Dynamic Range (HDR)
Contact Plating
Gold
Packaging Type
Box
Chroma Sub Sampling
4:4:4
4:2:2
HDCP Specification
1.4
SideA Connector1
HDMI (MALE)
SideB Connector1
USB A (MALE)
DISPLAYPORT (FEMALE)
SideA Connector2
USB A (MALE)
SideB Connector3
DISPLAYPORT (FEMALE)
Displayport Specification
1.4
Technology
DisplayPort
HDMI
Cable Length
0.98 Foot
Cable Outer Diameter (OD)
4.8MM
Max Supported Video Resolution
7680 X 4320 30HZ (8K)
Power Provided to Connected Device(s)
BULIT-IN USB-A CABLE PROVIDES 5V OF POWER TO CONNECTED DEVICE; CONNECTED POWER SHOULD BE NO LESS THAN 5V/500mA
Operating Temperature Range
14 TO 113 F (-10 TO 45 C)
Storage Temperature Range
14 TO 158 F (-10 TO 70 C)
Video Input
HDMI (MALE)
Video Output
DISPLAYPORT (FEMALE)
Max Resolution
8K/30
Cable Length Range
Up to 4ft (up to 1M)

Export product specification