Download document () of 20

P130-06N-DP-V2

4K HDMI to DisplayPort Active Adapter Video Converter with USB Power, HDMI to DisplayPort (M/F), 4K 30Hz, 6-in. (15.24 cm)

  • Recommended for home theaters, digital signage, trade shows and classrooms
  • Plug-and-play operation with no software required for easy, immediate installation
  • Supports UHD resolutions up to 4K @ 30 Hz (4:4:4) for heightened video quality
  • Delivers robust 7.1-channel surround sound to your display’s speakers

Universal Compatibility Across Formats

Eaton’s Tripp Lite series audio/video adapters ensure seamless connectivity, high‑quality signal transmission and future‑ready performance for IT, business, education and entertainment environments. There is an adapter for virtually every video standard in use today, including HDMI, DisplayPort, USB-C and Thunderbolt. Whether you’re adapting a modern USB‑C laptop to a legacy VGA projector or driving an 8K DisplayPort monitor from a Thunderbolt dock, this line of audio/video adapters ensure compatibility without compromise.

 

Keep Your Network Connected, Clear and Ready for Upgrading

In addition to connecting laptops, desktops, tablets and media players to monitors, projectors and televisions, these audio/video adapters provide:

·       Seamless cross‑platform compatibility between old and new devices.

·       High‑resolution support for 1080p, 4K and 8K displays.

·       Plug‑and‑play simplicity with no drivers required.

·       Durable, professional‑grade construction for long‑term reliability.

·       Future‑proof flexibility to adapt to evolving AV standards.

 

Simplified Connectivity and Flexibility

The adapters are plug‑and‑play, requiring no drivers or software. Compact and lightweight, they’re perfect for travel, hot‑desking and hybrid work environments. This flexibility allows you to standardize on a single family of adapters that cover every scenario, reducing complexity and costs.

General specifications

Product Name
Eaton Tripp Lite series audio adapter
Catalog Number
P130-06N-DP-V2
UPC
037332200419
Product Length/Depth
4.7 in
Product Height
0.85 in
Product Width
3.9 in
Product Weight
0.001 lb
Compliances
RoHS
Global Catalog
P130-06N-DP-V2

Product specifications

Type
Video Adapter
Device Compatibility
Monitor/HDTV
Projector
Computer
Laptop
Color
Black
SideA Connector1
USB A (FEMALE)
DISPLAYPORT (FEMALE)
SideB Connector1
HDMI (MALE)
SideB Connector3
HDMI (MALE)
Technology
DisplayPort
HDMI
Features
Flex Center
Cable Length
0.5 Foot
Cable Length Range
Up to 4ft (up to 1M)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.