Download document () of 20

P137-06N-DVI-V2

Keyspan Mini DisplayPort to DVI Active Adapter Video Converter, DP ver 1.2 (M/F), 6-in. (15.24 cm)

  • Plug-and-play convenience; no drivers or software needed
  • Connect a DVI monitor to a computer with a Mini-DisplayPort output
  • DVI 1.0 compliant
  • Active adapter for use with any Mini Displayport (or Thunderbolt 1 and 2) port

Universal Compatibility Across Formats

Eaton’s Tripp Lite series audio/video adapters ensure seamless connectivity, high‑quality signal transmission and future‑ready performance for IT, business, education and entertainment environments. There is an adapter for virtually every video standard in use today, including HDMI, DisplayPort, USB-C and Thunderbolt. Whether you’re adapting a modern USB‑C laptop to a legacy VGA projector or driving an 8K DisplayPort monitor from a Thunderbolt dock, this line of audio/video adapters ensure compatibility without compromise.

 

Keep Your Network Connected, Clear and Ready for Upgrading

In addition to connecting laptops, desktops, tablets and media players to monitors, projectors and televisions, these audio/video adapters provide:

·       Seamless cross‑platform compatibility between old and new devices.

·       High‑resolution support for 1080p, 4K and 8K displays.

·       Plug‑and‑play simplicity with no drivers required.

·       Durable, professional‑grade construction for long‑term reliability.

·       Future‑proof flexibility to adapt to evolving AV standards.

 

Simplified Connectivity and Flexibility

The adapters are plug‑and‑play, requiring no drivers or software. Compact and lightweight, they’re perfect for travel, hot‑desking and hybrid work environments. This flexibility allows you to standardize on a single family of adapters that cover every scenario, reducing complexity and costs.

General specifications

Product Name
Eaton Tripp Lite series video adapter
Catalog Number
P137-06N-DVI-V2
UPC
037332187536
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.08 lb
Compliances
RoHS
Global Catalog
P137-06N-DVI-V2

Product specifications

Type
Video Adapter
Color
White
SideA Connector1
MINI DISPLAYPORT (MALE)
SideB Connector1
DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
SideB Connector3
DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
Technology
DisplayPort
DVI
Features
Flex Center
Cable Length
0.5 Foot
Cable Length Range
Up to 4ft (up to 1M)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.