Download document () of 20
To be discontinued

P137-06N-HDV

Keyspan Mini DisplayPort to VGA/DVI/HDMI All-in-One Adapter Video Converter, Black, 6 in.

  • Plug-and-play operation with no software required for easy, immediate installation
  • Passive adapter requires the connected computer to have a DP++ (DisplayPort ++) port
  • All-in-one converter offers maximum flexibility to connect to any available monitor
  • Connect a VGA, DVI or HDMI monitor to a Mini DisplayPort on your laptop or tablet

Universal Compatibility Across Formats

Eaton’s Tripp Lite series audio/video adapters ensure seamless connectivity, high‑quality signal transmission and future‑ready performance for IT, business, education and entertainment environments. There is an adapter for virtually every video standard in use today, including HDMI, DisplayPort, USB-C and Thunderbolt. Whether you’re adapting a modern USB‑C laptop to a legacy VGA projector or driving an 8K DisplayPort monitor from a Thunderbolt dock, this line of audio/video adapters ensure compatibility without compromise.

 

Keep Your Network Connected, Clear and Ready for Upgrading

In addition to connecting laptops, desktops, tablets and media players to monitors, projectors and televisions, these audio/video adapters provide:

·       Seamless cross‑platform compatibility between old and new devices.

·       High‑resolution support for 1080p, 4K and 8K displays.

·       Plug‑and‑play simplicity with no drivers required.

·       Durable, professional‑grade construction for long‑term reliability.

·       Future‑proof flexibility to adapt to evolving AV standards.

 

Simplified Connectivity and Flexibility

The adapters are plug‑and‑play, requiring no drivers or software. Compact and lightweight, they’re perfect for travel, hot‑desking and hybrid work environments. This flexibility allows you to standardize on a single family of adapters that cover every scenario, reducing complexity and costs.

General specifications

Product Name
Eaton Tripp Lite series audio adapter
Catalog Number
P137-06N-HDV
UPC
037332185402
Product Length/Depth
3.4 in
Product Height
0.6 in
Product Width
1.8 in
Product Weight
0.1 lb
Compliances
RoHS
Global Catalog
P137-06N-HDV

Product specifications

Type
Video Adapter
Color
Black
SideA Connector1
MINI DISPLAYPORT (MALE)
SideB Connector1
DVI-D DUAL LINK (FEMALE)
SideB Connector2
HD15 (FEMALE)
SideB Connector3
HDMI (FEMALE)
DVI-D DUAL LINK (FEMALE)
Technology
DVI
HDMI
DisplayPort
VGA / SVGA
Features
Flex Center

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.