Download document () of 20

P137-06N-HDVW

Keyspan Mini DisplayPort to VGA/DVI/HDMI All-in-One Video Converter Adapter, White, 6-in. (15.24 cm)

  • Delivers high-definition picture quality at resolutions up to 1920 x 1200, including 1080p
  • Compact unit fits easily into briefcase or laptop bag for instant use anywhere
  • Multiple video outputs connect to most displays—no more carrying multiple adapters
  • Passive adapter requires connected computer to have DP++ port for signal pass-through
  • Plug-and-play operation with no software required for easy, immediate installation

Universal Compatibility Across Formats

Eaton’s Tripp Lite series audio/video adapters ensure seamless connectivity, high‑quality signal transmission and future‑ready performance for IT, business, education and entertainment environments. There is an adapter for virtually every video standard in use today, including HDMI, DisplayPort, USB-C and Thunderbolt. Whether you’re adapting a modern USB‑C laptop to a legacy VGA projector or driving an 8K DisplayPort monitor from a Thunderbolt dock, this line of audio/video adapters ensure compatibility without compromise.

 

Keep Your Network Connected, Clear and Ready for Upgrading

In addition to connecting laptops, desktops, tablets and media players to monitors, projectors and televisions, these audio/video adapters provide:

·       Seamless cross‑platform compatibility between old and new devices.

·       High‑resolution support for 1080p, 4K and 8K displays.

·       Plug‑and‑play simplicity with no drivers required.

·       Durable, professional‑grade construction for long‑term reliability.

·       Future‑proof flexibility to adapt to evolving AV standards.

 

Simplified Connectivity and Flexibility

The adapters are plug‑and‑play, requiring no drivers or software. Compact and lightweight, they’re perfect for travel, hot‑desking and hybrid work environments. This flexibility allows you to standardize on a single family of adapters that cover every scenario, reducing complexity and costs.

General specifications

Product Name
Eaton Tripp Lite series audio adapter
Catalog Number
P137-06N-HDVW
UPC
037332210623
Product Length/Depth
0.6 in
Product Height
7.8 in
Product Width
1.8 in
Product Weight
0.13 lb
Compliances
REACH
RoHS
CE Marked
FCC Compliant
Global Catalog
P137-06N-HDVW

Product specifications

Type
Video Adapter
Operating Humidity Range
10% TO 85% RH, Non-Condensing
Storage Humidity Range
5% TO 90% RH, Non-Condensing
Color
White
SideA Connector1
MINI DISPLAYPORT (MALE)
SideB Connector1
DVI-D DUAL LINK (FEMALE)
SideB Connector2
HD15 (FEMALE)
SideB Connector3
HDMI (FEMALE)
DVI-D DUAL LINK (FEMALE)
Technology
VGA / SVGA
DisplayPort
DVI
HDMI
Features
Flex Center
Operating Temperature Range
32° to 158°F (0° to 70°C)
Storage Temperature Range
14° to 176°F (-10° to 80°C)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.