Download document () of 20

P313-001

3.5mm Mini Stereo Cable adapter Y Splitter for Speakers and Headphones (M to 2x F) 1 ft. (0.31 m)

  • Splits the audio signal from a computer or MP3 device
  • Use two sets of headphones on a single iPod or MP3 player

Transmits Video to Multiple Displays Simultaneously

This compact unit splits a video signal for display on multiple monitors, projectors or televisions at the same time. Ideal for offices, conference rooms, lecture halls, trade shows, retail settings and other digital signage applications, this splitter supports video resolutions up to {MaxSupportedVideoResolution}. It is compatible with all major operating systems. The plug-and-play splitter comes ready to connect right out of the package and requires no additional software.

General specifications

Product Name
Eaton Tripp Lite series splitter
Catalog Number
P313-001
UPC
037332144164
Product Length/Depth
5 in
Product Height
0.25 in
Product Width
5 in
Product Weight
0.08 lb
Compliances
RoHS
Global Catalog
P313-001

Product specifications

Color
Black
Cable Jacket Color
Black
SideA Connector1
3.5MM (MALE)
SideB Connector1
3.5MM (FEMALE)
SideB Connector3
3.5MM (FEMALE)
Technology
Stereo Audio
Cable Length
1 Foot
Cable Type
Passive
Cable Length Range
Up to 4ft (up to 1M)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.