Download document () of 20

P580-003-V4

DisplayPort 1.4 Cable with Latching Connectors, 8K (M/M), Black, 3 ft. (0.9m)

  • Supports UHD resolutions up to 8K @ 30 Hz (4:2:0) for enhanced video without latency
  • Supports High Dynamic Range (HDR) for richer contrast and expanded color accuracy
  • Latching DisplayPort connectors prevent cable from coming loose accidentally
  • Plug-and-play operation with no software required for easy, immediate installation

Reliable Connectivity for Every Application

Eaton’s Tripp Lite series of audio/video cables deliver uncompromising performance across a wide range of professional and personal environments. Whether you’re connecting HDMI, DisplayPort, VGA, DVI, USB-C or audio interfaces, these cables ensure seamless transmission of high-definition video and crystal-clear audio. From conference rooms and classrooms to home theaters and data centers, they provide the backbone for reliable communication between your devices.

 

Versatility Across Networks and Devices

From short patch cables for desktop setups to extended runs for large-scale installations, the Eaton Tripp Lite series covers nearly every length and configuration. Whether connecting monitors and video walls in conference rooms or powering classroom AV setups or delivering 4K signals to your home theater for gaming and late-night movies, we have the cabling you need.

 

Built for Performance and Compatibility

Designed to support today’s most demanding standards, including 4K, 8K and high-speed data transfer, these cables are tested to minimize interference, reduce latency and maintain sharp, vibrant visuals. Gold-plated connectors, shielding against EMI/RFI and durable jacket materials ensure that every connection is stable and long-lasting, even in high-use environments.

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
P580-003-V4
UPC
037332255112
Product Length/Depth
9.25 in
Product Height
0.25 in
Product Width
7 in
Product Weight
0.13 lb
Compliances
CE Marked
RoHS
REACH
WEEE Directive
Certifications
IEC/EN 62040-1
Global Catalog
P580-003-V4

Product specifications

Type
Passive Cable
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Color
Black
Cable Jacket Rating
VW-1
Material
PVC, ABS
Cable Jacket Color
Black
Connector Plating
Nickel
Product Features
Bus Powered
Latching or Gripping Connector
MST Support
EMI/RFI Line Noise Protection
3D Video Supported
EDID Compatible
HDR Support
Cable Jacket Material
PVC
Color Depth
36-bit Deep color
36-bit Deep Color
Connector Style
Straight
Contact Plating
Gold
Chroma Sub Sampling
4:2:0
HDCP Specification
2.2
SideA Connector1
DISPLAYPORT (MALE)
SideB Connector1
DISPLAYPORT (MALE)
SideB Connector3
DISPLAYPORT (MALE)
Displayport Specification
1.4
Technology
DisplayPort
Features
Flex Center
Cable Length
3 Foot
Cable Outer Diameter (OD)
4.8 mm
Max Supported Video Resolution
7860 x 4320 (8K) @ 30Hz
Minimum Bend Radius
48mm
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
-40° to 158°F (-40° to 70°C)
Cable Type
Passive
Signal Transmission
Bidirectional
Max Resolution
8K/30
Cable Length Range
Up to 4ft (up to 1M)

Export product specification