Download document () of 20

P580-009-8K6

DisplayPort 1.4 Cable - 8K UHD @ 60 Hz, HDR, HBR3, HDCP 2.2, 4:4:4, BT.2020, M/M, Black, 9 ft. (2.74 m)

  • Plug-and-play operation with no software required for easy, immediate installation
  • Carries High Dynamic Range (HDR) signals for rich contrast and expanded color accuracy
  • Supports UHD resolutions up to 8K @ 60 Hz (4:4:4) for state-of-the-art video quality
  • Complies with HDCP 2.2 standards to display up-to-date 4K video content

Reliable Connectivity for Every Application

Eaton’s Tripp Lite series of audio/video cables deliver uncompromising performance across a wide range of professional and personal environments. Whether you’re connecting HDMI, DisplayPort, VGA, DVI, USB-C or audio interfaces, these cables ensure seamless transmission of high-definition video and crystal-clear audio. From conference rooms and classrooms to home theaters and data centers, they provide the backbone for reliable communication between your devices.

 

Versatility Across Networks and Devices

From short patch cables for desktop setups to extended runs for large-scale installations, the Eaton Tripp Lite series covers nearly every length and configuration. Whether connecting monitors and video walls in conference rooms or powering classroom AV setups or delivering 4K signals to your home theater for gaming and late-night movies, we have the cabling you need.

 

Built for Performance and Compatibility

Designed to support today’s most demanding standards, including 4K, 8K and high-speed data transfer, these cables are tested to minimize interference, reduce latency and maintain sharp, vibrant visuals. Gold-plated connectors, shielding against EMI/RFI and durable jacket materials ensure that every connection is stable and long-lasting, even in high-use environments.

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
P580-009-8K6
UPC
037332254122
Product Length/Depth
0.75 in
Product Height
9.5 in
Product Width
7 in
Product Weight
0.38 lb
Compliances
REACH
RoHS
CE Marked
Certifications
IEC/EN 62040-1
Global Catalog
P580-009-8K6

Product specifications

Type
Passive
Operating Humidity Range
0% TO 90% RH, NON-CONDENSING
Storage Humidity Range
0% TO 90% RH, NON-CONDENSING
Color
Black
Cable Jacket Rating
VW-1
Material
PVC
Cable Jacket Color
Black
Connector Color
Blue
Connector Plating
Gold
Product Features
3D Video Supported
EDID Compatible
HDR Support
Consumer Electronics Control (CEC) Supported
EDID Support
Bus Powered
Cable Jacket Material
PVC
Color Depth
24-bit True color
24-bit True Color
Connector Style
Straight
Contact Plating
Gold
Chroma Sub Sampling
4:4:4
HDCP Specification
2.2
SideA Connector1
DISPLAYPORT (MALE)
SideB Connector1
DISPLAYPORT (MALE)
SideB Connector3
DISPLAYPORT (MALE)
Displayport Specification
1.4
Technology
DisplayPort
Features
Flex Center
Cable Length
9 Foot
Cable Outer Diameter (OD)
6.8MM
Max Supported Video Resolution
7680 x 4320 (8K) @ 60Hz
Operating Temperature Range
14 to 122 F (-10 to 50 C)
Storage Temperature Range
5 to 140 F (-15 to 60 C)
Cable Type
Passive
Signal Transmission
Bidirectional
Max Resolution
8K/60
Cable Length Range
9 – 14ft (2 - 4M)

Export product specification