Download document () of 20

P580-050

DisplayPort Cable with Latches (M/M) 50 ft. (15.24 m)

  • Digital Video and Audio in one cable
  • To achieve maximum performance, a signal booster such as the B121-000 must be used with this cable
  • Small footprint compared to VGA or DVI
  • Supports 1080p resolution

Reliable Connectivity for Every Application

Eaton’s Tripp Lite series of audio/video cables deliver uncompromising performance across a wide range of professional and personal environments. Whether you’re connecting HDMI, DisplayPort, VGA, DVI, USB-C or audio interfaces, these cables ensure seamless transmission of high-definition video and crystal-clear audio. From conference rooms and classrooms to home theaters and data centers, they provide the backbone for reliable communication between your devices.

 

Versatility Across Networks and Devices

From short patch cables for desktop setups to extended runs for large-scale installations, the Eaton Tripp Lite series covers nearly every length and configuration. Whether connecting monitors and video walls in conference rooms or powering classroom AV setups or delivering 4K signals to your home theater for gaming and late-night movies, we have the cabling you need.

 

Built for Performance and Compatibility

Designed to support today’s most demanding standards, including 4K, 8K and high-speed data transfer, these cables are tested to minimize interference, reduce latency and maintain sharp, vibrant visuals. Gold-plated connectors, shielding against EMI/RFI and durable jacket materials ensure that every connection is stable and long-lasting, even in high-use environments.

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
P580-050
UPC
037332176578
Product Length/Depth
1 in
Product Height
10 in
Product Width
12 in
Product Weight
2 lb
Compliances
RoHS
CE Marked
Global Catalog
P580-050

Product specifications

Type
Passive Cable
Color
Black
Cable Jacket Color
Black
Product Features
Latching or Gripping Connector
SideA Connector1
DISPLAYPORT (MALE)
SideB Connector1
DISPLAYPORT (MALE)
SideB Connector3
DISPLAYPORT (MALE)
Technology
DisplayPort
Cable Length
50 Foot
Max Supported Video Resolution
1920 x 1200 (1080p)
Cable Type
Passive
Max Resolution
1080p
Cable Length Range
50ft and up (15M and up)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.