USB/PS2 Combo Cable for NetDirector KVM Switches B020-U08/U16 and KVM B022-U16, 15 ft. (4.57 m)
| Product Name | 
                                            
                                            
                                             
                                                Eaton Tripp Lite series NetDirector cable kit
                                             
                                         | 
                                    
| Catalog Number | 
                                            
                                            
                                             
                                                P778-015
                                             
                                         | 
                                    
| UPC | 
                                            
                                            
                                             
                                                037332155498
                                             
                                         | 
                                    
| Product Length/Depth | 
                                            
                                            
                                             
                                                0.5 in
                                             
                                         | 
                                    
| Product Height | 
                                            
                                            
                                             
                                                12 in
                                             
                                         | 
                                    
| Product Width | 
                                            
                                            
                                             
                                                10 in
                                             
                                         | 
                                    
| Product Weight | 
                                            
                                            
                                             
                                                0.75 lb
                                             
                                         | 
                                    
| Compliances | 
                                            
                                            
                                             
                                                RoHS
                                             
                                         | 
                                    
| Global Catalog | 
                                            
                                            
                                             
                                                P778-015
                                             
                                         | 
                                    
| Accessory Class | 
                                            
                                            
                                             | 
                                    
| Color | 
                                            
                                            
                                             
                                                Black
                                             
                                         | 
                                    
| Cable Jacket Color | 
                                            
                                            
                                             
                                                Black
                                             
                                         | 
                                    
| Cable Length | 
                                            
                                            
                                             
                                                15 ft
                                             
                                         | 
                                    
| Cable Length Range | 
                                            
                                            
                                             
                                                14 – 20ft (4 - 6M)
                                             
                                         | 
                                    
| SideB Connector1 | 
                                            
                                            
                                             
                                                HD15 (MALE)
                                             
                                         | 
                                    
| SideB Connector2 | 
                                            
                                            
                                             
                                                USB A (MALE)
                                             
                                         | 
                                    
| Accessory Type | 
                                            
                                            
                                             
                                                Combo cable
                                             
                                         | 
                                    
| SideB Connector3 | 
                                            
                                            
                                             
                                                HD15 (MALE)
                                             
                                         | 
                                    
| Technology | 
                                            
                                            
                                             
                                                PS/2  
                                        VGA / SVGA  | 
                                    
Support from Eaton