Download document () of 20

PS-402-HG-OEM

Safe-IT UL 1363A Medical-Grade Power Strip for Patient-Care Vicinity, 4x 15A Hospital-Grade Outlets, 2 ft. Cord

General specifications

Product Name
Eaton Tripp Lite series Safe-IT power strip
Catalog Number
PS-402-HG-OEM
UPC
037332147998
Product Length/Depth
8.54 in
Product Height
1.73 in
Product Width
2.5 in
Product Weight
1.45 lb
Compliances
RoHS
NFPA 99
Certifications
UL Listed
UL 1363A
Product Type
Power strip

Product specifications

Special features
UL1363a, Paragraph 14.1(d) States "The SPRPT shall be permanently attached to the medical equipment by a means such that it is only removable with the use of a tool." To achieve compliance, one must use the PSCLAMP.
Circuit breaker
15
Form Factor
IV poles, mobile carts, crash carts and mobile medical workstations
Input Plug Features
Hospital Grade Plug
Operating Temperature Range
32° to 104°F (0° to 40°C)
Overload Protection
2 x 15amp breakers (1 line, 1 neutral)
Receptacle Color
WHITE
Recommended Electrical Service
15A 120V
Slot or Hole Mount Measurement (Center to Center)
Distance between keyhole tabs = 127mm; Distance between end tabs = 207.45mm
Storage Temperature Range
14° to 122°F (-10° to 50°C)
Transformer Accommodation
Transformer Accommodation
Cord Length
Up to 4ft (up to 1M)
Power Cord Color
White
Housing Color
White
Outlet Orientation
Single row of 4
Outlet Spacing
Inner outlets = 1.27 in.
Outlets Measurement (Center to Center)
Inner outlets = 1.27 in.
Mounting Details
Includes flanges
Color
White
Input Plug Type
NEMA 5-15P-HG
Output Receptacles
5-15R-HG
Package Contents
Owner's Manual with maintenance requirements
PS-402-HG-OEM UL 1363A Medical-Grade Power Strip with 4 15A Hospital-Grade Outlets and 2-ft. (0.61 m) Cord
Frequency Compatibility
50/60 Hz
Frequency Rating
50/60 Hz
Power Cord Jacket Type
SJT
Power Strip Type
  • Hospital/Medical
  • Strip
Input Cord Gauge Type
  • 14 gauge
  • SJT
Material
Metal
Switches
No power switch
Voltage Compatibility (VAC)
120 VAC
Power Strip Style
Strip
Product Features
Antimicrobial
Hospital Grade
Mounting Holes or Slots
Built-In Circuit Breaker
Product Highlights
Approved for use in patient-care vicinities when properly mounted
Includes 2 ft. (0.6 m) cord with NEMA 5-15P-HG hospital-grade plug
Features 4 NEMA 5-15R-HG hospital-grade outlets
Antimicrobial protection helps prevent the growth of bacteria, viruses, fungi, mold and mildew
Complies with UL 1363A and NFPA 99 specifications
Plug Color
White
Blue
Total outlets
4

Export product specification

Need product support?

Support from Eaton