Download document () of 20

PS-415-HG-OEMRA

Safe-IT UL 1363A Medical-Grade Power Strip for Patient-Care Vicinity, 4 Hospital-Grade Outlets, 15 ft. Right-Angle Cord

General specifications

Product Name
Eaton Tripp Lite series Safe-IT power strip
Catalog Number
PS-415-HG-OEMRA
UPC
037332239389
Product Length/Depth
8.54 in
Product Height
1.73 in
Product Width
2.5 in
Product Weight
2.77 lb
Compliances
RoHS
NFPA 99
Certifications
UL Listed
UL 1363A
Product Type
Power strip

Product specifications

Special features
UL1363a, Paragraph 14.1(d) states, "The SPRPT shall be permanently attached to the medical equipment by a means such that it is only removable with the use of a tool." To achieve compliance, one must use the PSCLAMP.
Circuit breaker
15
Form Factor
IV poles, mobile carts, crash carts and mobile medical workstations
Input Plug Features
Right-Angle Hospital Grade Plug
Operating Temperature Range
32° to 104°F (0° to 40°C)
Overload Protection
2 x 15amp breakers (1 line, 1 neutral)
Receptacle Color
WHITE
Recommended Electrical Service
15A 120V
Slot or Hole Mount Measurement (Center to Center)
Distance between keyhole tabs = 127mm; Distance between end tabs = 207.45mm
Storage Temperature Range
14° to 122°F (-10° to 50°C)
Transformer Accommodation
Transformer Accommodation
Cord Length
14 - 20ft (4 - 6M)
Power Cord Color
White
Housing Color
White
Outlet Orientation
Single row of 4
Outlet Spacing
Inner outlets = 1.27 in.
Outlets Measurement (Center to Center)
Inner outlets = 1.27 in.
Mounting Details
Includes flanges
Color
White
Input Plug Type
NEMA 5-15P-HG
Output Receptacles
5-15R-HG
Package Contents
Owner's manual
PS-415-HG-OEMRA Medical-Grade Power Strip, 4 Outlets, 15-ft. (4.57 m) Cord
(4) Outlet safety covers
Applications
Supply safe medical-grade power to lab, imaging and other electric components mounted to an IV pole or crash cart in a patient care area
Frequency Compatibility
50/60 Hz
Frequency Rating
50/60 Hz
Power Cord Jacket Type
SJT
Power Strip Type
  • Hospital/Medical
  • Strip
Input Cord Gauge Type
  • 14 gauge
  • SJT
Material
Metal
Switches
No power switch
Voltage Compatibility (VAC)
120 VAC
Power Strip Style
Strip
Product Features
Antimicrobial
Mounting Holes or Slots
Hospital Grade
Built-In Circuit Breaker
Right-Angle Plug
Product Highlights
Switchless design helps prevent accidental shutdown of essential equipment
Complies with NFPA 99
15 ft. (4.6 m) power cord allows flexibility in placing power strip in relationship to AC outlet
Antimicrobial protection helps prevent the growth of bacteria, viruses, fungi, mold and mildew
UL 1363A power strip for use inside and outside patient care vicinities
Right-angle 5-15P-HG plug permits connection in confined or hard-to-reach spaces
Plug Color
Blue
White
Total outlets
4

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton