Download document () of 20

PS-415-HG

Safe-IT Medical-Grade Power Strip, UL 1363, 4 Hospital-Grade Outlets, Antimicrobial, 15 ft. (4.57 m) Cord, TAA

General specifications

Product Name
Eaton Tripp Lite series Safe-IT power strip
Catalog Number
PS-415-HG
UPC
037332118479
Product Length/Depth
10 in
Product Height
2 in
Product Width
5.5 in
Product Weight
2.8 lb
Compliances
RoHS
TAA Compliant
Certifications
cUL Listed
UL Listed
Product Type
Power strip

Product specifications

Special features
Standards that govern use of this product vary by country and sometimes municipality.  In the United States, this product is not for use in the Patient Care Vicinity, as defined in the National Electric Code (NEC). This product is approved to CSA C22.2/CuL standards and approved for use in Canada. For application guidance and product selection in your country, please consult a Healthcare Product Specialist or your own expert.
Circuit breaker
15
Input Plug Features
Hospital Grade Plug
Operating Temperature Range
32° to 104°F (0° to 40°C)
Overload Protection
15A circuit breaker
Receptacle Color
WHITE
Recommended Electrical Service
15A 120V
Slot or Hole Mount Measurement (Center to Center)
Distance between keyhole tabs = 127mm; Distance between end tabs = 207.45mm
Storage Temperature Range
14° to 122°F (-10° to 50°C)
Transformer Accommodation
Transformer Accommodation
Cord Length
14 - 20ft (4 - 6M)
Power Cord Color
White
Housing Color
White
Outlet Orientation
Single row of 4
Outlet Spacing
Inner outlets = 1.27 in.
Outlets Measurement (Center to Center)
Inner outlets = 1.27 in.
Mounting Details
Includes flanges
Color
White
Input Plug Type
NEMA 5-15P-HG
Output Receptacles
5-15R-HG
Package Contents
PS-415-HG UL 1363 Medical-Grade Power Strip with four 15A Hospital-Grade Outlets and 15-ft. (4.57 m) Cord
Owner's Manual
Frequency Compatibility
50/60 Hz
Frequency Rating
50/60 Hz
Power Cord Jacket Type
SJT
Power Strip Type
  • Hospital/Medical
  • Strip
Material
Metal
Switches
No power switch
Voltage Compatibility (VAC)
120 VAC
Power Strip Style
Strip
Product Features
Mounting Holes or Slots
Built-In Circuit Breaker
Antimicrobial
Hospital Grade
Product Highlights
15 ft. (4.6 m) cord with NEMA 5-15P-HG hospital-grade plug
Features 4 NEMA 5-15R-HG hospital-grade outlets
Antimicrobial protection helps prevent the growth of bacteria, viruses, fungi, mold and mildew
Complies with UL 1363 specifications
Plug Color
Blue
White
Total outlets
4

Export product specification

Need product support?

Support from Eaton