Download document () of 20

PS-615-HG

Safe-IT UL 1363 Medical-Grade Power Strip, 6x Hospital-Grade Outlets, Antimicrobial, 15 ft. (4.57 m) Cord

General specifications

Product Name
Eaton Tripp Lite series Safe-IT power strip
Catalog Number
PS-615-HG
UPC
037332100108
Product Length/Depth
2.5 in
Product Height
1.5 in
Product Width
13.75 in
Product Weight
2.4 lb
Compliances
RoHS
Certifications
UL Listed
cUL Listed
Product Type
Power strip

Product specifications

Special features
Standards that govern use of this product vary by country and sometimes municipality. In the United States, this product is not for use in the Patient Care Vicinity, as defined in the National Electric Code (NEC). This product is approved to CSA C22.2/CuL standards and approved for use in Canada. For application guidance and product selection in your country, please consult a Healthcare Product Specialist or your own expert.
Circuit breaker
15
Input Plug Features
Hospital Grade Plug
Operating Temperature Range
32° to 104°F (0° to 40°C)
Overload Protection
15A circuit breaker
Receptacle Color
WHITE
Recommended Electrical Service
15A 120V
Slot or Hole Mount Measurement (Center to Center)
Distance between keyhole slots = 261.92mm; Distance between end tabs = 330.17mm
Storage Temperature Range
14° to 122°F (-10° to 50°C)
Transformer Accommodation
Transformer Accommodation
Cord Length
14 - 20ft (4 - 6M)
Power Cord Color
White
Housing Color
White
Outlet Orientation
Single row of 6
Outlet Spacing
1.52 in.
Outlets Measurement (Center to Center)
1.52 in.
Mounting Details
Includes flanges
Color
White
Input Plug Type
NEMA 5-15P-HG
Output Receptacles
5-15R-HG
Package Contents
PS-615-HG Medical-Grade Power Strip
Owner’s manual
Applications
Supply safe medical-grade power to lab, imaging and other electric components outside a patient care area
Frequency Compatibility
50/60 Hz
Frequency Rating
50/60 Hz
Power Cord Jacket Type
SJT
Power Strip Type
  • Hospital/Medical
  • Strip
Material
Metal
Switches
No power switch
Voltage Compatibility (VAC)
120 VAC
Power Strip Style
Strip
Product Features
Antimicrobial
Built-In Circuit Breaker
Mounting Holes or Slots
Hospital Grade
Product Highlights
Antimicrobial protection helps prevent the growth of bacteria, viruses, fungi, mold and mildew
15 ft. (4.6 m) power cord allows flexibility in placing power strip in relationship to AC outlet
NEMA 5-15P-HG plug permits connection in confined or hard-to-reach spaces
Switchless design helps prevent accidental shutdown of essential equipment
UL 1363 power strip for use outside patient care vicinities
Plug Color
White
Blue
Total outlets
6

Export product specification

Need product support?

Support from Eaton