Download document () of 20

PS-615-HGDG

Safe-IT UL 2930 Medical-Grade Power Strip for Patient Care Vicinity, 6 Hospital-Grade Outlets, Safety Covers, Antimicrobial, 15 ft. Cord, Dual Ground

General specifications

Product Name
Eaton Tripp Lite series Safe-IT power strip
Catalog Number
PS-615-HGDG
UPC
037332261687
Product Length/Depth
13.63 in
Product Height
1.86 in
Product Width
2.5 in
Product Weight
4.76 lb
Compliances
RoHS
Certifications
UL Listed
Product Type
Power strip

Product specifications

Circuit breaker
15
Form Factor
IV poles, mobile carts, crash carts and mobile medical workstations
Input Plug Features
Hospital Grade Plug
Operating Temperature Range
32° to 104°F (0° to 40°C)
Overload Protection
2 x 15amp breakers (1 line, 1 neutral)
Receptacle Color
WHITE
Recommended Electrical Service
15A 120V
Slot or Hole Mount Measurement (Center to Center)
Distance between keyhole tabs = 127mm; Distance between end tabs = 207.45mm
Storage Temperature Range
14° to 122°F (-10° to 50°C)
Transformer Accommodation
Transformer Accommodation
Power Cord Color
White
Housing Color
White
Outlet Orientation
Single row of 6
Outlet Spacing
Inner outlets = 1.27 in.
Outlets Measurement (Center to Center)
Inner outlets = 1.27 in.
Mounting Details
Includes flanges
Color
White
Input Plug Type
NEMA 5-15P-HG
Output Receptacles
5-15R-HG
Package Contents
(6) Outlet safety covers
Owner's manual
PS-615-HGDG UL 2930 Medical-Grade Power Strip, 6 Outlets, 15 ft. Cord
Frequency Compatibility
50/60 Hz
Frequency Rating
50/60 Hz
Power Cord Jacket Type
SJT
Power Strip Type
  • Hospital/Medical
  • Strip
Input Cord Gauge Type
  • 10 gauge
  • 12 gauge
  • SJT
Input Plug Type Details
Redundant (double) ground connection
Material
Metal
Switches
No power switch
Voltage Compatibility (VAC)
120 VAC
Power Strip Style
Strip
Product Features
Built-In Circuit Breaker
Mounting Holes or Slots
Outlet Safety Covers
Antimicrobial
Hospital Grade
Metal Case
Product Highlights
Input plug with dual ground connection
Antimicrobial protection helps resist the growth of bacteria, viruses, fungi, mold and mildew
Meets UL 2930 and NFPA 99 standards for enhancing patient, staff and visitor safety
15 ft. power cord allows flexibility in placing power strip away from wall outlet
Medical-grade power strip approved for use inside and outside patient care vicinities
Patent Pending
Plug Color
White
Blue
Total outlets
6

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton