Safe-IT Replacement Outlet Covers for Compatible Tripp Lite Hospital-Grade Power Strips
| Product Name |
Eaton Tripp Lite series Safe-IT replacement cover
|
| Catalog Number |
PSHGCOVERKIT
|
| UPC |
037332209559
|
| Product Length/Depth |
6.9 in
|
| Product Height |
0.5 in
|
| Product Width |
4.6 in
|
| Product Weight |
0.001 lb
|
| Compliances |
RoHS
|
| Product Type |
Accessory
|
| Accessory Class |
|
| Accessory Type |
Outlet cover
|
| Color |
White
|
| Output Receptacles |
Universal outlets
|
| Package Contents |
(24) Mounting screws
(6) Duplex locking outlet covers with mounting holes |
| Power Cord Jacket Type |
SJT
|
| Power Strip Type |
|
| Material |
Plastic
|
| System Requirements |
Hospital-grade power strip with mounted duplex locking covers
|
| Product Features |
Antimicrobial
|
| Product Highlights |
Compatible with hospital-grade power strips with mounted duplex locking covers
Set includes 6 duplex outlet covers (12 outlets) and installation hardware Antimicrobial protection helps prevent the growth of bacteria, viruses, fungi, mold and mildew White plastic locking covers are original OEM replacements that retain agency rating |
| Plug Color |
White
Blue |
Support from Eaton