Download document () of 20

RS1215-HG

NOT for Patient-Care Vicinity - UL 1363 1U Rackmount Power Strip with 12 Hospital-Grade Outlets, 15 ft. (4.57 m) Cord

General specifications

Product Name
Eaton Tripp Lite series Power It power strip
Catalog Number
RS1215-HG
UPC
037332099365
Product Length/Depth
4 in
Product Height
1.75 in
Product Width
19 in
Product Weight
4.6 lb
Compliances
RoHS
Certifications
cUL Listed
UL Listed
Product Type
Power strip

Product specifications

Circuit breaker
15
Form Factor
1U rackmount, wallmount and undercounter installation supported
Input Plug Features
Hospital Grade Plug
Locking Switch Cover
Transparent locking switch cover prevents accidental shutoff
Operating Temperature Range
32° to 104°F (0° to 40°C)
Receptacle Color
WHITE
Recommended Electrical Service
15A 120V
Storage Temperature Range
14° to 122°F (-10° to 50°C)
Transformer Accommodation
Transformer Accommodation
Cord Length
14 - 20ft (4 - 6M)
Power Cord Color
Black
Housing Color
Black
Outlet Orientation
6 front / 6 rear
Outlet Spacing
Distance between Front outlets = 3.28 in.; Distance between Rear outlets = 6.5 in.
Outlets Measurement (Center to Center)
Distance between Front outlets = 3.28 in.; Distance between Rear outlets = 6.5 in.
Mounting Details
Includes Rackmount flanges
Color
Black
Input Plug Type
NEMA 5-15P-HG
Output Receptacles
5-15R-HG
Package Contents
Owner’s Manual
RS1215-HG UL 1363 Medical-Grade Rackmount Power Strip with 12 15A Hospital-Grade Outlets and 15 ft. Cord
Frequency Compatibility
50/60 Hz
Frequency Rating
50/60 Hz
Power Cord Jacket Type
SJT
Power Strip Type
  • Hospital/Medical
  • Network/Server
  • Rack-mount
Grounding
Back panel nut and bolt grounding lug
Material
Metal
Switches
Lighted 2 position switch controls power to all outlets
Voltage Compatibility (VAC)
120 VAC
Power Strip Style
Rack-mount
Product Features
Built-In Circuit Breaker
Hospital Grade
Product Highlights
Occupies 1U of space in a standard 19-in. rack
12 NEMA 5-15R-HG hospital-grade outlets
15 ft. cord with NEMA 5-15P-HG hospital-grade plug
Complies with UL 1363 specifications
Approved for use outside of patient-care vicinities
Plug Color
White
Blue
Total outlets
12

Export product specification

Need product support?

Support from Eaton