Download document () of 20

SC-G0220M

220W Foldable Portable Solar Panel for Portable Power Stations

  • Lightweight solar panel can be carried from car to campsite in one hand using handles
  • Dustproof and IP66-rated to endure powerful jets of water from any direction
  • Built-in kickstands easily adjust to help you find the perfect angle to the sun
  • Included power cable connects directly to portable power station
  • Folds into a compact size for convenient storage while traveling to and from site

Lithium-Ion Portable Power Station Keeps Your Electronic Devices Operating Anywhere
This {ContiniousOutputCapacityWatts} watts power station features a lithium iron phosphate battery (LiFePO4) that provides pure sine wave battery power to essential electronics in industrial applications. A clean, quiet alternative to gas- or diesel-powered generators, this portable power station is ideal for locations where utility power is unreliable or unavailable, such as construction sites, workshops, fleet trucks, field medical sites, food trucks, farmer’s markets and campsites.

 

Multiple Power Outputs Match a Wide Range of Devices
A wide range of ports power and charge a variety of equipment, including auxiliary lighting, power tools and pumps, appliances, computers and printers, fans, heaters, even a coffee maker and toaster for a quick breakfast in camp.

 

Safe Off-the-Grid Power That Goes Where You Go
The power station provides up to {PeakOutputCapacityWatts} watts of backup power (or emergency backup power) that can be used on job sites or in work trucks. Built-in short-circuit and overpower protection helps keep your connected devices safe. Cooling vents deliver outside air that prevents internal overheating. A front-panel LCD display gives you input, output and battery capacity information at a glance.

 

Rechargeable Power Source Allows a Long Life
The LiFePO4 batteries can be charged and discharged more than {BatteryCharge} before capacity begins to wane. For your convenience, batteries can be charged in three different ways: a standard AC wall outlet using the included AC adapter, a vehicle’s CLA connector or solar panels (purchased separately).

 

Convenient to Take with You Indoors or Outdoors
A built-in handle makes it easy for you to take the portable power station wherever needed. Because the portable power station is battery-powered, unlike a gas generator, it requires no ventilation and can be used indoors. It also runs quietly. The portable power station weighs 4.41 lb.

General specifications

Product Name
Eaton portable power station
Catalog Number
SC-G0220M
UPC
037332288622
Product Length/Depth
24 in
Product Height
72 in
Product Width
30 in
Product Weight
4.41 lb
Global Catalog
SC-G0220M

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.