TAA-Compliant SmartPro 120V 3kVA 2.25kW Line-Interactive Sine Wave UPS, 2U Rack/Tower, Extended Run, Pre-Installed WEBCARDLX Network Interface, LCD, USB, DB9 Serial
| Product Name |
Eaton Tripp Lite series SmartPro UPS
|
| Catalog Number |
SM3000RM2UNTAA
|
| UPC |
037332184214
|
| Product Length/Depth |
22.2 in
|
| Product Height |
8.8 in
|
| Product Width |
23.9 in
|
| Product Weight |
62.8 lb
|
| Compliances |
FCC Class A
RoHS TAA Compliant |
| Certifications |
UL 1778
NOM CSA certified |
| Global Catalog |
SM3000RM2UNTAA
|
| Battery replacement |
RBC94-2U
|
| Receptacle |
|
| Topology |
Line-interactive
|
| Output power factor |
0.75
|
| Output nominal voltage |
110 / 120V
|
| Nominal Output Voltage |
110 / 120V
|
| Electric current - max |
24A
|
| Input nominal voltage |
120 VAC
|
| Noise level |
45 dBA maximum, front side 1m
|
| Relative humidity |
0-95% non-condensing
|
| Form factor |
Rackmount/Tower
|
| Rack size |
2U
|
| Package contents |
|
| Phase (input) |
Single-phase
|