SmartRack 1U Digital Temperature Sensor, Blanking Panel, LCD
| Product Name | 
                                                Eaton Tripp Lite series SmartRack sensor
                                             | 
| Catalog Number | 
                                                SR1UPNLTEMP
                                             | 
| UPC | 
                                                037332240613
                                             | 
| Product Length/Depth | 
                                                3.75 in
                                             | 
| Product Height | 
                                                1.71 in
                                             | 
| Product Width | 
                                                17.3 in
                                             | 
| Product Weight | 
                                                2.76 lb
                                             | 
| Compliances | 
                                                RoHS
                                             | 
| Accessory Class |  | 
| Features | 
                                                Flex Center
                                             | 
| Accessory/spare part type | 
                                                Temperature sensor
                                             | 
| Input Nominal Voltage | 
                                                120V AC 60 Hz  120 VAC | 
| Product Features | 
                                                NEMA 1-15P
                                             | 
| Product Highlights | 
                                                Cold-rolled steel panel fills unused rack space to give enclosure a clean, sleek look  Protects rack-mount equipment by improving airflow and cooling efficiency Included temperature sensor identifies hot spots within the rack up to 6-ft. (1.83 m) away Front-panel LCD displays rack temperature in Fahrenheit or Celsius Mounts easily into 1U of space in your EIA-standard 19 in. rack enclosure | 
| Rack Height | 
                                                1U
                                             | 
| Sensing Comaptability | 
                                                Temperature
                                             | 
| Cord Length | 
                                                6 ft
                                             | 
| Input Connection Type | 
                                                NEMA 1-15P
                                             | 
| Input Plug Features | 
                                                NEMA 1-15P
                                             | 
| Input Nominal Voltage Description | 
                                                120V AC 60 Hz
                                             | 
Support from Eaton