SmartRack Locking Door Handles for Server Rack Front and Back Doors, 4-Digit Combination Lock, 2 Keys
| Product Name |
Eaton Tripp Lite series SmartRack replacement lock
|
| Catalog Number |
SRCOMBO4
|
| UPC |
037332288936
|
| Product Length/Depth |
1.34 in
|
| Product Height |
6.3 in
|
| Product Width |
1.42 in
|
| Product Weight |
0.4 lb
|
| Compliances |
RoHS
EIA-310-E TAA Compliant |
| Accessory Class |
|
| Accessory/spare part type |
Handle kit
|
| Color |
Black
|
| Material |
Die Cast Zinc, Black Powder Coated
|
| System Requirements |
SmartRack floor-standing enclosure with front and/or rear door handles
|
| Product Highlights |
Replacement door lock fits SmartRack® floor-standing enclosures with door handles
4-digit combination lock provides more security than standard 3-digit combo locks Secure locking lets facility and IT managers closely guard access to enclosure Includes all necessary mounting hardware and 2 keys specific to this model |
| Mounting Details |
Reuse existing cam, screws and screw plate
|
Support from Eaton