 
		
	
    
        
    
        
        
        
        
        
    
    
    In-Row Cooler for Server Racks - 33,000 BTU (9.7 kW), 208/240V, 42U - Not for sale in California, USA.
| Product Name | 
                                                Eaton Tripp Lite series SmartRack in-row cooling
                                             | 
| Catalog Number | 
                                                SRCOOL33K
                                             | 
| UPC | 
                                                037332172280
                                             | 
| Product Length/Depth | 
                                                44.9 in
                                             | 
| Product Height | 
                                                84.4 in
                                             | 
| Product Width | 
                                                25.6 in
                                             | 
| Product Weight | 
                                                558 lb
                                             | 
| Compliances | 
                                                RoHS  FCC Class A | 
| Certifications | 
                                                CSA certified  UL Listed | 
| Product Highlights | 
                                                33,000 BTU (9.7kW) of cooling power with 1/3 less power consumption  Soft-start feature limits inrush current to prevent introduction of line noise, voltage disruptions and potential circuit overloads 
 Self-contained, zero-maintenance unit re-humidifies condensate and expels it through the exhaust air stream -no floor drain, water collection tank, external condenser, refrigerant piping, duct work or plumbing required Variable-speed, DC-inverter-driven compressor and microprocessor-controlled electronic expansion valve (EEV) enable precision cooling adjustments no more wasteful, noisy cycling between off and full blast 10-ft. (3.05 m) cord with NEMA L6-30P plug connects to 208/240V outlet Needs no costly electrician or HVAC contractor—can be fully installed by IT staff Supports remote management 24/7 via pre-installed WEBCARDLX network interface 33,000 BTU (9.7kW) of cooling power in self-contained, row-based, zero-maintenance unit Expels condensation through exhaust air system—no floor drain or water collection tank required | 
| Input Nominal Voltage | 
                                                208 VAC  240 VAC 208-240V AC 60 Hz | 
| Input Connection | 
                                                L6-30P Input Cordset
                                             | 
| Surge Current | 
                                                23
                                             | 
| Air Flow | 
                                                1200 CFM
                                             | 
| Cooling Type | 
                                                Active
                                             | 
| Equivalent Room Size |  | 
| Refrigerant Amount | 
                                                2.25 KG
                                             | 
| Air Exhaust Tube Diameter | 
                                                9.84 inches
                                             | 
| Air Exhaust Tube Length | 
                                                98 inches
                                             | 
| Compressor Type | 
                                                Rotary
                                             | 
| Color | 
                                                Black
                                             | 
| Material Of Construction | 
                                                Aluminium, Steel
                                             | 
| Sound Level | 
                                                60 dB
                                             | 
| Package Contents | 
                                                SRCOOL33K SmartRack Energy-Saving, Row-Based Server Rack Cooling Unit - 33,000 BTU, 208/240V  Flexible air ducts Hot-exhaust removal tube Unloading ramps Unpacking guide Installation manual Owner’s manual |