SmartRack 48U Vertical Cable Management Bars
| Product Name | 
                                                Eaton Tripp Lite series SmartRack equipment management
                                             | 
| Catalog Number | 
                                                SRVRTBAR48
                                             | 
| UPC | 
                                                037332178374
                                             | 
| Product Length/Depth | 
                                                0.75 in
                                             | 
| Product Height | 
                                                86.5 in
                                             | 
| Product Width | 
                                                4.61 in
                                             | 
| Product Weight | 
                                                5 lb
                                             | 
| Compliances | 
                                                EIA-310-E  RoHS | 
| Accessory/spare part type | 
                                                Cable management accessories
                                             | 
| Color | 
                                                Black
                                             | 
| Cable Jacket Color | 
                                                Black
                                             | 
| System Requirements | 
                                                Supports all SmartRack 48U floor-standing enclosures
                                             | 
| Product Highlights | 
                                                Provides additional mounting for vertical cable management and Zero U PDU products  Offers keyhole slots for toolless device and accessory installation | 
| Cable Manager Form Factor |  | 
Support from Eaton