SmartRack 5U Low-Profile Vertical-Mount Server-Depth Wall-Mount Rack Enclosure Cabinet
| Product Name |
Eaton Tripp Lite series SmartRack rack enclosure
|
| Catalog Number |
SRWF5U36
|
| UPC |
037332183729
|
| Product Length/Depth |
9.7 in
|
| Product Height |
43.2 in
|
| Product Width |
25.6 in
|
| Product Weight |
74 lb
|
| Compliances |
EIA-310-E
RoHS |
| Global Catalog |
SRWF5U36
|
| Features |
Flex Center
|
| Color |
Black
|
| Load capacity (static) |
150 lb
|
| Number of rack units |
5U
|
| Package contents |
|
| Product Features |
Built-in Cable Management
Extra Wide |
| Rack Depth |
Standard
|
| Rack Height |
5U
|
| Number Of Vertical Mounting Rails |
2
|
| Module Rack Type |
Small Enclosure
|