 
		
	
    
        
    
        
        
        
        
        
    
    
    Wall-Mount Double Shelf for IT Equipment, 20 in. Wide, Up to 250 lb. (113 kg)
| Product Name | 
                                                Eaton Tripp Lite series SmartRack wallmount rack shelf
                                             | 
| Catalog Number | 
                                                SRWOSHELFLG
                                             | 
| UPC | 
                                                037332263018
                                             | 
| Product Length/Depth | 
                                                21.12 in
                                             | 
| Product Height | 
                                                14.98 in
                                             | 
| Product Width | 
                                                20.23 in
                                             | 
| Product Weight | 
                                                28 lb
                                             | 
| Compliances | 
                                                RoHS
                                             | 
| Global Catalog | 
                                                SRWOSHELFLG
                                             | 
| Color | 
                                                Black
                                             | 
| Rack Height | 
                                                0U
                                             | 
| Rack Depth | 
                                                Shallow
                                             |