Download document () of 20

SU6000XFMR2U

6kVA / 6kW Stepdown Isolation Transformer - converts 208 or 240V to 120V

  • 6kVA / 6,000 watt step-down isolation transformer converts 208 or 240V to 120V
  • Supports L6-30P plug in or hardwire installation
  • Ideal means of converting UPS, utility, generator or other 208/240V input to 120VAC
  • 8 5-15/20R and 4 5-15R 120VAC outlets accommodate 5-15P and 5-20P equipment plugs, L6-30R outlet accommodates one high voltage plug
  • Supports 2U rackmount installation

General specifications

Product Name
Eaton Tripp Lite series SmartOnline transformer
Catalog Number
SU6000XFMR2U
UPC
037332151612
Product Length/Depth
27 in
Product Height
8.8 in
Product Width
22 in
Product Weight
72.6 lb
Compliances
RoHS
Global Catalog
SU6000XFMR2U

Electrical output

Receptacle
  • 5-15/20R
  • 5-15R
  • L6-30R
Output nominal voltage
120/240V default (200/208/220/230/240V)
Electric current - max
24

Electrical input

Input connection
L6-30P and hardwire input supported
Input nominal voltage
208 VAC/240 VAC

Environmental

Relative humidity
0-95% non-condensing

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.