Download document () of 20

U024-001-KPA-BK

USB 2.0 All-in-One Keystone/Panel Mount Extension Cable (M/F), Angled Connector, 1 ft. (0.31 m)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
U024-001-KPA-BK
UPC
037332195715
Product Length/Depth
7 in
Product Height
9 in
Product Width
0.5 in
Product Weight
0.3 lb
Compliances
RoHS
Global Catalog
U024-001-KPA-BK
Product Type
Cable

Product specifications

Type
USB Keystone
Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 80% RH, Non-Condensing
Cable Jacket Color
Black
USB Specification
USB 2.0 (up to 480 Mbps)
Connector Style
Angled
Product Highlights
Angled female connector for easy installation in tight spaces
Data transfer rates up to 480 Mbps
Twisted 28/24 data/power lines
Premium double shielding for error-free signal quality
Connects two USB-A devices, such as computers and flash drives
SideA Connector1
USB A (MALE)
SideB Connector1
USB A (FEMALE)
Operating Temperature
14° to 122°F (-10° to 50°C)
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
SideB Connector3
USB A (FEMALE)
Technology

USB 2.0 (High Speed)
Cable Length
Up to 4ft (up to 1M)
Cable Type
Passive
Cable Length Range
Up to 4ft (up to 1M)
Connector
USB-A

Export product specification