Download document () of 20

U038-003-CRA

USB-A to USB-C Cable, Right-Angle USB-C, USB 2.0, (M/M), 3 ft. (0.91 m)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
U038-003-CRA
UPC
037332214119
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.06 lb
Compliances
RoHS
CE Marked
REACH
FCC Compliant
Global Catalog
U038-003-CRA
Product Type
Cable

Product specifications

Application
  • Charge and sync a USB-C mobile device from a USB-A wall charger up to 3 ft. away
  • Connect a printer or scanner to a desktop computer’s hard-to-reach rear USB-C port
  • Transfer data between an external hard drive or flash drive and your computer or laptop
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Connector Plating
Nickel
USB Specification
USB 2.0 (up to 480 Mbps)
Connector Style
Angled
Product Highlights
Right-angle USB-C plug permits easier connection in confined or hard-to-reach spaces
Reversible USB-C plug connects in either direction for immediate no-fuss use
Supports USB 2.0 speeds up to 480 Mbps to ensure efficient data transfers
USB-A to USB-C cable compatible with all USB-A, USB-C and Thunderbolt 3 devices
Contact Plating
Gold
SideA Connector1
USB A (MALE)
SideB Connector1
USB C (MALE) - RIGHT ANGLE
Operating Temperature
32° to 113°F (0° to 45°C)
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
-40° to 158°F (-40° to 70°C)
SideB Connector3
USB C (MALE) - RIGHT ANGLE
Technology

USB 2.0 (High Speed)
Cable Length
Up to 4ft (up to 1M)
Cable Outer Diameter (OD)
3.0 mm
Cable Type
Passive
Material
PVC
Cable Length Range
Up to 4ft (up to 1M)
Connector
USB-C
USB-A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.