Download document () of 20

U038-006-CRA

USB-A to USB-C Cable, Right-Angle USB-C, USB 2.0, (M/M), 6 ft. (1.83 m)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
U038-006-CRA
UPC
037332214126
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.07 lb
Compliances
FCC Compliant
RoHS
CE Marked
REACH
Global Catalog
U038-006-CRA
Product Type
Cable

Product specifications

Application
  • Charge and sync a USB-C mobile device from a USB-A wall charger up to 6 ft. away
  • Connect a printer or scanner to a desktop computer’s hard-to-reach rear USB-C port
  • Transfer data between an external hard drive or flash drive and your computer or laptop
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Cable Jacket Rating
VW-1
Cable Jacket Color
White
Connector Plating
Nickel
USB Specification
USB 2.0 (up to 480 Mbps)
Connector Style
Angled
Product Highlights
Right-angle USB-C plug permits easier connection in confined or hard-to-reach spaces
USB-A to USB-C cable compatible with all USB-A, USB-C and Thunderbolt 3 devices
Reversible USB-C plug connects in either direction for immediate no-fuss use
Supports USB 2.0 speeds up to 480 Mbps to ensure efficient data transfers
Contact Plating
Gold
SideA Connector1
USB A (MALE)
SideB Connector1
USB C (MALE) - RIGHT ANGLE
Operating Temperature
32° to 113°F (0° to 45°C)
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
-40° to 158°F (-40° to 70°C)
SideB Connector3
USB C (MALE) - RIGHT ANGLE
Technology

USB 2.0 (High Speed)
Cable Length
5 - 8ft (1 - 2M)
Cable Outer Diameter (OD)
3.5 mm
Cable Type
Passive
Material
PVC
Cable Length Range
5 - 8ft (1 - 2M)
Connector
USB-C
USB-A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.