Download document () of 20

U038-C13

USB-A to USB-C Cable, USB 2.0, 3A Rating, USB-IF Certified, (M/M), 13 ft. (3.96 m)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
U038-C13
UPC
037332214928
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.15 lb
Compliances
RoHS
FCC Compliant
REACH
CE Marked
Certifications
USB-IF
Global Catalog
U038-C13
Product Type
Cable

Product specifications

Application
  • Charge and sync a USB-C mobile device from a USB-A wall charger up to 13-ft. (3.96 m) away
  • Transfer data between an external hard drive or flash drive and your computer or laptop
Relative Humidity
10% to 85% RH, Non-Condensing
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Connector Plating
Nickel
USB Specification
USB 2.0 (up to 480 Mbps)
Connector Style
Straight
Product Highlights
Certified by USB-IF to ensure highest-grade construction and performance
Power Delivery cable provides 3A (60W) power output for charging mobile devices
USB-A to USB-C cable compatible with all USB-A, USB-C and Thunderbolt 3 devices
Supports USB 2.0 speeds up to 480 Mbps to ensure efficient data transfers
Reversible USB-C plug connects in either direction for immediate no-fuss use
Contact Plating
Gold
SideA Connector1
USB A (MALE)
SideB Connector1
USB C (MALE)
Operating Temperature
14° to 140°F (-10° to 60°C)
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-4° to 158°F (-20° to 70°C)
SideB Connector3
USB C (MALE)
Technology

USB 2.0 (High Speed)
Cable Length
9 - 14ft (2 - 4M)
Cable Outer Diameter (OD)
4.4 mm
Cable Type
Passive
Material
PVC
Cable Length Range
9 - 14ft (2 - 4M)
Connector
USB-A
USB-C

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.