Download document () of 20

U040-006-C-FL

USB-C Flat Cable (M/M), USB 2.0, Black, 6 ft. (1.83 m)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
U040-006-C-FL
UPC
037332254016
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.84 lb
Compliances
REACH
RoHS
CE Marked
FCC Compliant
Global Catalog
U040-006-C-FL
Product Type
Cable

Product specifications

Application
  • Charge and power your MacBook Pro, Windows laptop or other USB-C or Thunderbolt 3 device from a USB-C wall charger up to 6 ft. away
  • Transfer data between an external hard drive and your laptop or PC
  • Connect your laptop to a docking station or hub with a USB-C or Thunderbolt 3 port
  • Roll tightly for convenient carrying in your laptop bag, backpack or briefcase as a flexible spare cable
Amperage Rating
3A
Operating Humidity Range
10% to 85%, Non-Condensing
Storage Humidity Range
5% to 90%, Non-Condensing
Cable Jacket Rating
VW-1
USB Power Delivery (PD) Charging Support
Yes
Cable Jacket Color
Black
Connector Plating
Nickel
USB Specification
USB 2.0 (up to 480 Mbps)
Connector Style
Straight
Product Highlights
Reversible USB-C plugs connect in either direction for immediate no-fuss use
Supports USB 2.0 speeds up to 480 Mbps to ensure efficient charging and data transfers
Supports 3A (60W) power output for charging, syncing and powering mobile devices
Flat USB-C cable is compatible with all USB-C and Thunderbolt 3 devices
Flexible flat design helps prevent inconvenient tangling and allows easy bending
Contact Plating
Gold
SideA Connector1
USB C (MALE)
SideB Connector1
USB C (MALE)
Operating Temperature
32° to 113°F (0° to 45°C)
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
-40° to 158°F (-40° to 70°C)
SideB Connector3
USB C (MALE)
Technology

USB 2.0 (High Speed)
Cable Length
5 - 8ft (1 - 2M)
Maximum Input Watts
60 W
Cable Outer Diameter (OD)
2.1*6.8MM
Cable Type
Passive
Material
PVC
Wire Gauge (AWG)
30/22
Cable Length Range
5 - 8ft (1 - 2M)
Connector
USB-C

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.