Download document () of 20

U053-000-OTG

2-in-1 OTG Adapter, USB 3.0 Micro B Male and USB 2.0 Micro B Male to USB A Female

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
U053-000-OTG
UPC
037332186904
Product Length/Depth
0.5 in
Product Height
6.7 in
Product Width
4.72 in
Product Weight
0.001 lb
Compliances
RoHS
Global Catalog
U053-000-OTG
Product Type
Cable

Product specifications

Cable Jacket Color
Black
Connector Style
Straight
Product Highlights
Features both USB 3.0 Micro B and USB 2.0 Micro B connectors
Plug-n-Play...No Software or Drivers Required
Connect Thumb Drives, Keyboards, etc to OTG Tablets and Phones
SideA Connector1
USB A (FEMALE)
SideB Connector1
MICRO-USB B (MALE)
SideB Connector2
USB 3.0 MICRO-B (MALE)
SideB Connector3
MICRO-USB B (MALE)
Technology

USB 2.0 (High Speed)
Cable Length
Up to 4ft (up to 1M)
Cable Type
Passive
Connector
USB-A
MICRO USB-B

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.