Download document () of 20

U238-000-1

USB 2.0 to Serial ATA (SATA) and IDE Adapter for 2.5in / 3.5in / 5.25in Hard Drives

  • Ideal for configuring hard drives without having to install them first
  • Compatible with 2.5" / 3.5" / 5.25" SATA and IDE drives
  • Compatible with Windows, Mac, and Linux
  • Easily transfer between SATA and IDE drives via USB
  • USB 2.0 and SATA 1.0a compliant
  • Includes J-Micron backup and restore software

Laying a Foundation of Efficient IT Infrastructure

Whether you’re upgrading a data center, extending the life of legacy equipment or building a new high-performance storage array, our collection of serial, SATA, SAS and parallel cables provides the connectivity, durability and flexibility needed to keep your network running at its best. They are designed to extend the life of your network hardware, reduce operating costs and simplify the transition to newer platforms.

 

Benefits That Power Your Network

By standardizing on these cabling solutions, your organization gains:

·       Consistent, high-speed performance for storage and server connections.

·       Cross-generational compatibility with both legacy and modern devices.

·       Reduced clutter and improved airflow in racks and enclosures.

·       Long-term reliability thanks to rugged construction and tested performance.

 

Built for Durability and Ease of Use

These cables are constructed with high-quality shielding, molded connectors and strain relief to withstand heavy use in demanding environments. They are ideal for data centers, IT enterprise, manufacturing and lab environments where multiple generations of equipment must coexist.

 

General specifications

Product Name
Eaton Tripp Lite series SATA adapter
Catalog Number
U238-000-1
UPC
037332173379
Product Length/Depth
4.8 in
Product Height
5.3 in
Product Width
2.9 in
Product Weight
0.154 lb
Compliances
RoHS
CE Marked
REACH
WEEE Directive
FCC Compliant
Global Catalog
U238-000-1

Product specifications

Color
Black
Connector type
USB 2.0 (High Speed)
SATA / eSATA
SideA Connector1
USB MINI-B 5-PIN (FEMALE)
SideB Connector1
22 PIN SATA + POWER (FEMALE)
SideB Connector2
40 POS. SOCKET (FEMALE)
Technology
SATA / eSATA
USB 2.0 (High Speed)
Features
Flex Center
AC Adapter
Input: 100-240V, 50/60Hz, 0.8A; Output: 12V, 2A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.