Download document () of 20

U280-005-WS4C1

5-Port USB-C Charger, 110W, 1x USB-C PD 3.0 PD port (86W) and 4x USB-A Auto-sensing ports,USB-IF certified

  • Certified by USB-IF to ensure highest-grade construction and performance
  • Connects to any NEMA 1-15R, 5-15R or 5-15R/20R AC outlet for immediate charging
  • Auto-sensing USB-A ports adjust charging power for optimum charge and compatibility
  • Stops charging when connected device is at full capacity to protect battery from damage
  • USB-C port charges PD 3.0 devices up to 4 times faster than normal USB charging

General specifications

Product Name
Eaton Tripp Lite series multi-device charger
Catalog Number
U280-005-WS4C1
UPC
037332241030
Product Length/Depth
1.1 in
Product Height
6.3 in
Product Width
3 in
Product Weight
0.8 lb
Compliances
RoHS
REACH
FCC Compliant
CE Marked
WEEE Directive
Certifications
cUL Listed
UL Listed
USB-IF
Global Catalog
U280-005-WS4C1
Product Type
Multi-device charger

Product specifications

Type
Charging Station
Charging Ports Details
USB-A: 5V/2.4A USB-C: 5V/3A, 9V/3A, 12V/3A, 15V/3A, 20V/4.3A
Number of Charging Ports
5
Total Charging Amps
9.1A
Total Charging Watts
110
Power Consumption Detail
0.3 (No Load)
Power Consumption
0.3 W
Number of Ports
5
BTUs
1.02
Over Current Protection
Yes
Overload Protection
Yes
Charging Method Detail
Power Delivery 3.0
Input Connection Type
IEC C7
Input Current
5V (4.8A) / 20V (4.3A)
Input Frequency
50 / 60 Hz
Operating Temperature Range
32° to 95°F (0° to 35°C)
Storage Temperature Range
-4° to 185°F (-20° to 85°C)
Operating Humidity Range
5% to 95% RH, NON-CONDENSING
Storage Humidity Range
20% to 90% RH, NON-CONDENSING
Color
Black
Input Plug Type
NEMA 1-15P (NON-POLARIZED)
Material
Polycarbonate
USB Power Delivery (PD) Charging Support
Yes
Charging Ports / Amps
2.4A
3A / 4.3A
Charging Method
USB
Input Nominal Voltage
120 VAC
230 VAC
Product Features
USB Charging
C7 to NEMA 1-15P
Overcurrent Protection
Overvoltage Protection
Overcharge Protection
Battery Charging (5V/1.5A Port)
IEC C7
Charging Form Factor
Charging hub
Charging Port Type
USB A (FEMALE)
USB C (FEMALE)
Packaging Type
Box
Power Source Type
AC Adapter with detachable power cord
SideA Connector1
NEMA 1-15P (NON-POLARIZED)
Compatible Devices
Laptop
Tablet
Chromebook
Smartphone
Portable Speaker
Video Game Console
SideB Connector1
USB A (FEMALE)
SideB Connector2
USB C (FEMALE)
SideB Connector3
USB A (FEMALE)
Device Compatibility
Amazon Kindle
Phone
Tablet
Laptop
Voltage Compatibility (VAC)
100 VAC
110 VAC
120 VAC
125 VAC
127 VAC
200 VAC
208 VAC
220 VAC
230 VAC
240
USB Power Delivery (PD) Charging Specification
3

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.