Download document () of 20

U280-C02-30W-K

Dual-Port USB Car Charger - 30W PD Charging, USB-C (18W) & USB-A (12W), USB-C to Lightning Cable, White

  • Easy-to-see green LED indicates charger is receiving power and ready to use
  • Includes MFi-certified 4 ft. USB-C to Lightning cable for connecting Apple devices
  • 2-port USB charger connects to the 12V DC power outlet in your car, truck or SUV
  • Compatible with Apple, Android, Windows and Amazon mobile devices
  • Maximum charging power output of 30W: 18W USB-C PD 3.0 and 12W USB-A

General specifications

Product Name
Eaton Tripp Lite series car charger
Catalog Number
U280-C02-30W-K
UPC
037332260901
Product Length/Depth
2.6 in
Product Height
1.38 in
Product Width
3.94 in
Product Weight
0.001 lb
Compliances
CE Marked
RoHS
REACH
WEEE Directive
FCC Compliant
Certifications
MFi
Global Catalog
U280-C02-30W-K
Product Type
Car charger

Product specifications

Charging Ports Details
USB-C: 5V 3A, 9V 2A (18W) USB-A: 5V 2.4A (12W)
Number of Charging Ports
1
Total Charging Watts
30
Power Consumption
30 W
Number of Ports
2
Over Current Protection
Yes
Input Current
4.0A (Max)
Input Frequency
50 / 60 Hz
LED Indicators
Green - Power
Operating Temperature Range
32° to 86°F (0° to 30°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Operating Humidity Range
30 ~ 90% RH, Non-Condensing
Storage Humidity Range
10 ~ 90% RH, Non-Condensing
Color
White
Material
PC (Plastic)
USB Power Delivery (PD) Charging Support
Yes
Cable Jacket Color
White
Charging Ports / Amps
3A
Charging Method
USB
Charging Port Type
USB A (FEMALE)
USB C (FEMALE)
Packaging Type
Box
SideA Connector1
Car Cigarette Lighter
Compatible Devices
Tablet
Smartphone
Portable Speaker
SideB Connector1
USB C (FEMALE)
SideB Connector2
USB A (FEMALE)
SideB Connector3
USB C (FEMALE)
Device Compatibility
Tablet
Phone
Voltage Compatibility (VAC)
100 VAC
110 VAC
120 VAC
125 VAC
127 VAC
200 VAC
208 VAC
220 VAC
230 VAC
240
USB Power Delivery (PD) Charging Specification
3

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.