Download document () of 20

U280-C02-S-QC3U

Dual-Port USB Car Charger, Quick Charge - Dual USB-A 3.0, UL 2089 Certified

  • Achieves UL 2089 certification for vehicle battery adapters rated up to 24V DC
  • Auto-sensing USB port adjusts charging power level to your device up to 5V 2.4A
  • Ideal for charging Apple, Android, Windows and Amazon devices while traveling
  • Dual USB car charger connects to the 12V DC power outlet in your car, truck or SUV

General specifications

Product Name
Eaton Tripp Lite series car charger
Catalog Number
U280-C02-S-QC3U
UPC
037332218230
Product Length/Depth
1 in
Product Height
1.48 in
Product Width
2.78 in
Product Weight
0.06 lb
Compliances
RoHS
CE Marked
REACH
FCC Compliant
Certifications
UL Listed
Global Catalog
U280-C02-S-QC3U
Product Type
Car charger

Product specifications

Type
Car Charger
Charging Ports Details
USB-A: 3.6V~6.5V/3A, 6.5V~9V/2A, 9V~12V/1.5A
Number of Charging Ports
2
Total Charging Amps
3.5A
Total Charging Watts
30
Power Consumption
30 W
Number of Ports
2
Overload Protection
Yes
Charging Method Detail
Quick Charge 3.0
LED Indicators
Blue (Power)
Operating Temperature Range
32° to 104°F (0° to 40°C)
Quick Charge Compliant
3
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Operating Humidity Range
30 TO 90% RH, Non-Condensing
Storage Humidity Range
10 TO 90% RH, Non-Condensing
Color
White
Input Plug Type
Car auxiliary power outlet
Material
Polycarbonate, ABS UL94V-0
Charging Ports / Amps
2.4A
3A / 2A / 1.5A
Charging Method
USB
Input Nominal Voltage
12 VDC
Product Features
Overcurrent Protection
Overvoltage Protection
Charging Form Factor
Direct plug-in
Charging Port Type
USB A (FEMALE)
Packaging Type
Polybag
SideA Connector1
Car Cigarette Lighter
SideB Connector1
USB A (FEMALE)
SideB Connector3
USB A (FEMALE)
Device Compatibility
Amazon Kindle
Phone
Tablet

Export product specification