Download document () of 20

U280-C02-S2

Dual-Port USB Car Charger for Tablets and Cell Phones, 5V 4.8A (24W)

  • Compatible with Apple, Android and other platforms
  • Each USB port supports up to 5V 2.4A
  • Auto-sensing ports adjust to appropriate power level
  • Works with any standard 12V DC vehicle power outlet
  • Recommended for cell phones, tablets, e-readers and MP3 players

General specifications

Product Name
Eaton Tripp Lite series car charger
Catalog Number
U280-C02-S2
UPC
037332196316
Product Length/Depth
4.4 in
Product Height
0.5 in
Product Width
3.2 in
Product Weight
0.001 lb
Compliances
FCC Compliant
CE Marked
RoHS
Global Catalog
U280-C02-S2
Product Type
Car charger

Product specifications

Type
Car Charger
Charging Ports Details
USB-A: 5V/2.4A
Number of Charging Ports
2
Total Charging Amps
4.8A
Total Charging Watts
24
Number of Ports
2
Output Capacity
24 W
Overload Protection
Yes
Input Connection Type
Automatic Vehicle Cigarette Lighter
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Operating Humidity Range
30% to 90% RH, Non-Condensing
Storage Humidity Range
10% to 90% RH, Non-Condensing
Color
White
Input Plug Type
Car auxiliary power outlet
Charging Ports / Amps
2.4A
Charging Method
USB
Input Nominal Voltage
12 VDC
Product Features
Automatic Vehicle Cigarette Lighter
Overcurrent Protection
Overvoltage Protection
Charging Form Factor
Direct plug-in
Charging Port Type
USB A (FEMALE)
SideA Connector1
Car Cigarette Lighter
Compatible Devices
Laptop
Smartphone
Tablet
SideB Connector1
USB A (FEMALE)
SideB Connector3
USB A (FEMALE)
Device Compatibility
Tablet
Amazon Kindle
Phone
Technology
USB

Export product specification