Download document () of 20

U280-WF1-45C1-G

Flat 1-Port USB-C Wall Charger - GaN Technology, 45W PD 3.0 Charging, White

  • Slim, flat design fits behind furniture and takes up minimal space in bags or luggage
  • USB-C PD 3.0 port supports a maximum power capacity of 45W for fast charging
  • Connects to any NEMA 1-15R, 5-15R or 5-15/20R AC outlet for immediate charging
  • Gallium nitride (GaN) technology generates less heat to support high-efficiency charging
  • Ideal for charging smartphones, tablets, e-readers and laptops while traveling
  • Perfect for travel—quickly charges smartphones, tablets, e-readers, earbuds, and other USB-C devices
  • 45W USB-C Power Delivery (PD 3.0) port delivers fast, efficient charging for compatible devices
  • GaN (Gallium Nitride) technology ensures high-efficiency charging with less heat and smaller footprint
  • Universal compatibility—plugs into standard NEMA 1-15R, 5-15R, or 5-15/20R AC wall outlets
  • Slim, flat design fits behind furniture and packs easily into bags, backpacks, or carry-ons

General specifications

Product Name
Eaton Tripp Lite series wall charger
Catalog Number
U280-WF1-45C1-G
UPC
037332285942
Product Length/Depth
0.75 in
Product Height
3.33 in
Product Width
1.91 in
Product Weight
0.47 lb
Compliances
FCC Compliant
Certifications
UL Listed
Global Catalog
U280-WF1-45C1-G
Product Type
Wall charger

Product specifications

Type
Wall Charger
Charging Ports Details
Supports PD 3.0 charging up to 45W including 5V 3A, 9V 3A, 15V 3A, and 22V 2.25A. Supports PPS Charging at ranges of 3.3V-11V 4.05A and 3.3V-16V 3A.
Number of Charging Ports
1
Total Charging Amps
3A
Total Charging Watts
45
Power Consumption
45 W
Total Number of Ports
1
Number of Ports
1
Output Capacity
45 W
Over Current Protection
Yes
Overload Protection
Yes
Continuous Output Capacity
45 W
Input Connection Type
NEMA 1-15P
Input Current
100-240V, 1.2A (Max)
Input Frequency
50/60 Hz
LED Indicators
Blue - Power
Operating Temperature Range
77° to 104°F (25° to 40°C)
Storage Temperature Range
-4° to 185°F (-20° to 85°C)
Operating Humidity Range
20 to 90% RH, Non-Condensing
Storage Humidity Range
5 to 95% RH, Non-Condensing
Color
White
Input Plug Type
NEMA 1-15P (NON-POLARIZED)
Material
PC (Plastic)
USB Power Delivery (PD) Charging Support
Yes
Charging Ports / Amps
3A
Charging Method
USB
Input Nominal Voltage
230 VAC
120 VAC
Product Features
Diagnostic LED(s)
USB Charging
NEMA 1-15P
GaN Technology
Charging Form Factor
Direct plug-in
Charging Port Type
USB C (FEMALE)
Packaging Type
Box
SideA Connector1
NEMA 1-15P (NON-POLARIZED)
SideB Connector1
USB C (FEMALE)
SideB Connector3
USB C (FEMALE)
Device Compatibility
Headphones
Tablet
Video Game System
Phone
Watch
Amazon Kindle
Voltage Compatibility (VAC)
100 VAC
110 VAC
120 VAC
125 VAC
127 VAC
200 VAC
208 VAC
220 VAC
230 VAC
240
Technology
USB 3.x
USB Power Delivery (PD) Charging Specification
3

Export product specification