Download document () of 20

U324-06N-BK

USB 3.0 SuperSpeed Extension Cable (A M/F), Black, 6-in. (15.24 cm)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
U324-06N-BK
UPC
037332193513
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.05 lb
Compliances
CE Marked
FCC Compliant
RoHS
REACH
Global Catalog
U324-06N-BK
Product Type
Cable

Product specifications

Relative Humidity
10% to 85%, Non-Condensing
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Connector Plating
Nickel
USB Specification
USB 3.0 (up to 5 Gbps)
Connector Style
Straight
Product Highlights
Molded nickel-plated conductors
Backward compatible with previous USB generations
Bi-directional interface allows data to flow both directions
Supports data transfer rates up to 5 Gbps
Double-shielded protection against EMI/RFI
Contact Plating
Gold
SideA Connector1
USB 3.0 A (MALE)
SideB Connector1
USB 3.0 A (FEMALE)
Operating Temperature
14° to 140°F (-10° to 60°C)
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-4° to 185°F (-20° to 85°C)
SideB Connector3
USB 3.0 A (FEMALE)
Technology

USB 3.x
Cable Length
Up to 4ft (up to 1M)
Cable Outer Diameter (OD)
5.5MM
Cable Type
Passive
Material
PVC
Cable Length Range
Up to 4ft (up to 1M)
Connector
USB-A

Export product specification