Download document () of 20

U325-010

USB 3.0 SuperSpeed A to A Cable for Tripp Lite USB 3.0 All-in-One Keystone/Panel Mount Couplers (M/M), Black, 10 ft. (3 m)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
U325-010
UPC
037332274571
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.28 lb
Compliances
RoHS
REACH
CE Marked
FCC Compliant
Global Catalog
U325-010
Product Type
Cable

Product specifications

Operating Humidity Range
10% TO 90% RH, Non-Condensing
Storage Humidity Range
10% TO 90% RH, Non-Condensing
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Connector Color
Black
Connector Plating
Nickel
USB Specification
USB 3.0 (up to 5 Gbps)
Cable Jacket Material
PVC
Connector Style
Straight
Product Highlights
Integral strain relief helps cable move freely without stress or cracking
Foil/braid shielding protects against EMI/RFI line noise that can distort or destroy data
Plug-and-play operation with no drivers required for easy, immediate installation
Supports USB 3.0 speeds up to 5 Gbps to ensure fast data transfers
Backward compatible with legacy USB 2.0 and USB 1.1 peripherals
Contact Plating
Gold
SideA Connector1
USB A (MALE)
SideB Connector1
USB A (MALE)
Operating Temperature
32° to 122°F (0° to 50°C)
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
SideB Connector3
USB A (MALE)
Host Connector
USB A (MALE)
Technology

USB 3.x
Cable Length
9 - 14ft (2 - 4M)
Cable Outer Diameter (OD)
5.5mm
Cable Type
Passive
Material
PVC
Cable Length Range
9 - 14ft (2 - 4M)
Connector
USB-A

Export product specification