Download document () of 20

U342-SHG-001

USB 3.0 SuperSpeed HDMI / VGA Mini Dock, GbE

General specifications

Product Name
Eaton Tripp Lite series docking station
Catalog Number
U342-SHG-001
UPC
037332185341
Product Length/Depth
2.125 in
Product Height
0.688 in
Product Width
4.875 in
Product Weight
0.15 lb
Compliances
RoHS
REACH
FCC Compliant
CE Marked
Certifications
cUL Listed
UL Listed
Product Type
Docking station

Product specifications

Type
Docking Station
Total Charging Watts
0
Relative Humidity
0-90% non-condensing
Color
Black
Cable Jacket Rating
VW-1
Material
Polycarbonate, ABS
USB Hub Ports
Yes
Connector Plating
Nickel
IEEE Standards Supported
802.3az
Product Features
Auto MDIX Support
Driver Required
Remote Wakeup Support
Bus Powered
Full Duplex Support
Suspend Mode Support
Ethernet Support
USB Specification
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps)
USB 3.2 Gen 1 (up to 5 Gbps)
Network Speed
1 Gbps (Gigabit)
Product Highlights
Connect an external HDMI or VGA monitor to your laptop
Compact design is perfect for travel, fitting easily into a laptop bag pocket
Adds a USB 3.0 and Gigabit Ethernet port to your laptop
Packaging Type
Box
Plug Color
White
Blue
HDCP Specification
1.3
SideA Connector1
USB 3.0 A (MALE)
SideB Connector1
HDMI (FEMALE)
SideB Connector2
USB 3.0 A (FEMALE)
Data Ports
USB-A - USB 3.2 Gen 1 (5 Gbps)
USB A (FEMALE)
SideB Connector3
HD15 (FEMALE)
HDMI (FEMALE)
SideB Connector4
RJ45 (FEMALE)
Host Connector
USB A (MALE)
Technology
USB 3.x
HDMI
Cat5/5e
Cat6
VGA / SVGA
Features
Flex Center
Network Compatibility
1 Gbps (Gigabit)
Video Ports Details
  • HDMI 1.3
  • HDCP 1.3
Number of Ports
4
Number of USB Hub Ports
1
Power Consumption
5 W
Resolutions Supported
HDMI supports 2048 x 1152 @60Hz, VGA support 1920 x 1200 @60Hz
Storage Temperature Range
-4° to 158°F (-20° to 70°C)
BTUs
15.4 BTU/Hr
Max Supported Video Resolution
2048 x 1152 @60Hz
Recommended Category Cable
Cat5/Cat5e/Cat6 Cables
Data Ports Details
USB-A - USB 3.2 Gen 1 (5 Gbps)
Network Ports
RJ45 (FEMALE)
Video Ports
HD15 (FEMALE)
HDMI (FEMALE)
HDCP 1.3
HDMI 1.3

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.