Download document () of 20

U359-002

2-Port USB 3.0 Peripheral Sharing Switch - SuperSpeed

General specifications

Product Name
Eaton Tripp Lite series switch
Catalog Number
U359-002
UPC
037332224774
Product Length/Depth
0.8 in
Product Height
2.8 in
Product Width
2.2 in
Product Weight
0.01 lb
Compliances
CE Marked
REACH
FCC Compliant
RoHS
Product Type
Switch

Product specifications

Application
  • Switch one printer or scanner between 2 computers to save space in the office
  • Connect an external hard drive, so both computers can access the same data
  • Control 2 computers using the same USB keyboard/mouse combo
  • Connect a webcam or security camera to monitor inventory or an office lobby from multiple computers
Operating Humidity Range
5% to 90% RH, Non-Condensing
Storage Humidity Range
5% to 95% RH, Non-Condensing
Color
Black
Material
ABS
USB Hub Ports
Yes
Connector Plating
Nickel
Product Features
Bus Powered
USB Specification
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps)
USB 3.2 Gen 1 (up to 5 Gbps)
Product Highlights
Easy one-touch control lets you switch between computers using manual buttons
Supports SuperSpeed USB 3.0 speeds up to 5 Gbps to ensure fast data transfers
Plug-and-play operation with no software required for easy, immediate installation
Share a printer, scanner, hard drive, webcam or other USB device with 2 computers
Backward compatible with USB 2.0 and 1.1 devices, so you can use older peripherals
Packaging Type
Box
Plug Color
White
Blue
Port Selection
Pushbutton
SideA Connector1
USB 3.0 A (FEMALE)
SideB Connector1
USB 3.0 B (FEMALE)
Data Ports
USB A (FEMALE)
SideB Connector3
USB 3.0 B (FEMALE)
Host Connector
USB A (MALE)
Technology
USB 3.x
Features
Flex Center
Number of Ports
3
Number of USB Hub Ports
1
Storage Temperature Range
14° to 131°F (-10° to 55°C)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.