4-Port USB 3.0 SuperSpeed Hub for Data and USB Charging - USB-A, BC 1.2, 2.4A
| Product Name |
Eaton Tripp Lite series hub
|
| Catalog Number |
U360-004-2F
|
| UPC |
037332217912
|
| Product Length/Depth |
2.01 in
|
| Product Height |
0.85 in
|
| Product Width |
3.62 in
|
| Product Weight |
0.7716 lb
|
| Compliances |
RoHS
FCC Compliant REACH WEEE Directive |
| Product Type |
Hub
|
| Application |
|
| Type |
Hub
|
| Charging Ports Details |
All four ports up to a maximum of 3.5A total at any one time.
|
| AC Power Adapter Plug(s) |
NEMA 1-15P North America
|
| Relative Humidity |
20% to 80% RH, Non-Condensing
|
| Color |
Black
|
| Material |
ABS, PBT
|
| USB Hub Ports |
Yes
|
| USB Power Delivery (PD) Charging Support |
Yes
|
| Charging Ports / Amps |
1.5A
|
| Connector Plating |
Nickel
|
| Product Features |
Bus Powered
USB Charging |
| USB Specification |
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps) USB 3.2 Gen 1 (up to 5 Gbps) |
| Product Highlights |
Plug-and-play operation with no software required for easy, immediate installation
Adds a printer, scanner, hard drive, webcam—up to 4 USB devices—to your computer Supports USB 3.0 SuperSpeed rates up to 5 Gbps to ensure fast data transfers BC 1.2-compliant USB-A ports provide up to 3.5A total for charging mobile devices Compact hub fits easily in your purse, backpack or laptop bag for connecting on the go |
| Packaging Type |
Box
|
| Plug Color |
White
Blue |
| External Power Supply Certifications |
UL
FCC |
| Power Source Type |
AC Adapter
|
| SideA Connector1 |
USB B (FEMALE)
|
| SideB Connector1 |
USB A (FEMALE)
|
| Data Ports |
USB A (FEMALE)
USB-A - USB 3.2 Gen 1 (5 Gbps) |
| Dc Barrel Plug |
OD: 5.5 x 2.5 x 10 mm, positive pin, negative sleeve
|
| SideB Connector3 |
USB A (FEMALE)
|
| Voltage Compatibility (VAC) |
100 VAC
110 VAC 120 VAC 125 VAC 127 VAC 200 VAC 208 VAC 220 VAC 230 VAC 240 |
| Host Connector |
USB A (MALE)
|
| Charging AMPS per port |
1.5 A
|
| Technology |
USB 3.x
|
| Features |
Flex Center
|
| Charging Ports |
2.4A Quick Charge
USB-A: 5V 1.5A (7.5W) |
| AC Adapter |
Input: 100-240V, 50/60Hz, 0.6A; Output: 12V, 2A
|
| AC Power Adapter Cord Length |
5 ft
|
| Number of Ports |
4
|
| Number of USB Hub Ports |
4
|
| Storage Temperature Range |
32° to 149°F (0° to 65°C)
|
| Data Ports Details |
USB-A - USB 3.2 Gen 1 (5 Gbps)
|