Download document () of 20

U420-003-G2-5A

USB-C Cable (M/M) - USB 3.2, Gen 2 (10 Gbps), 5A (100W) Rating, Thunderbolt 3 Compatible, 3 ft. (0.91 m)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
U420-003-G2-5A
UPC
037332202888
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.06 lb
Compliances
FCC Compliant
REACH
CE Marked
RoHS
Global Catalog
U420-003-G2-5A
Product Type
Cable

Product specifications

Relative Humidity
10% to 85% RH, Non-Condensing
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Connector Plating
Nickel
USB Specification
USB 3.2 Gen 2 (Up to 10 Gbps)
Connector Style
Straight
Product Highlights
Supports USB 3.1 Gen 2 data transfer speeds up to 10 Gbps
Reversible USB-C plugs on both ends for fumble-free connection
Error-free signal quality and EMI/RFI line noise protection
Power output up to 5A for fast-charging large mobile devices
Compatible with Thunderbolt™ 3 devices
Supports USB 3.2 Gen 2 data transfer speeds up to 10 Gbps
Contact Plating
Gold
SideA Connector1
USB C (MALE)
SideB Connector1
USB C (MALE)
Operating Temperature
14° to 140°F (-10° to 60°C)
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-4° to 185°F (-20° to 85°C)
SideB Connector3
USB C (MALE)
Technology


Thunderbolt
USB 3.x
Cable Length
Up to 4ft (up to 1M)
Cable Outer Diameter (OD)
5.2MM
Cable Type
Passive
Material
PVC
Cable Length Range
Up to 4ft (up to 1M)
Connector
USB-C

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.