Download document () of 20

U420-02M-RA

USB-C Cable (M/M) - USB 3.2 Gen 1 (5 Gbps), Thunderbolt 3 Compatible, Right-Angle Plug, 2 m (6.6 ft.)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
U420-02M-RA
UPC
037332263667
Product Length/Depth
9.75 in
Product Height
0.6 in
Product Width
7 in
Product Weight
0.19 lb
Compliances
CE Marked
REACH
RoHS
FCC Compliant
Global Catalog
U420-02M-RA
Product Type
Cable

Product specifications

Application
  • Charge and power your MacBook Pro, Windows laptop or other USB-C or Thunderbolt 3 device from a USB-C wall charger
  • Transfer data between an external hard drive and your laptop or PC
  • Connect your laptop to a docking station or hub with a USB-C or Thunderbolt 3 port
Amperage Rating
3A
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
10% to 85% RH, Non-Condensing
Cable Jacket Rating
VW-1
USB Power Delivery (PD) Charging Support
Yes
Cable Jacket Color
Black
Connector Plating
Nickel
Product Features
3D Video Supported
HDR Support
DisplayPort Alt Mode
USB Specification
USB 3.1 Gen 1 (up to 5 Gbps)
USB 3.2 Gen 1 (up to 5 Gbps)
Cable Jacket Material
PVC
Connector Style
Angled
Product Highlights
Space-saving right-angle USB-C plug allows easy connection in confined spaces
Power Delivery cable supports 20V 3A (60W) power output for charging host device
Reversible USB-C plugs connect in either direction for immediate no-fuss use
USB-C to USB-C cable is compatible with all USB-C and Thunderbolt 3 devices
Supports USB 3.2 Gen 1 speeds up to 5 Gbps to ensure fast data transfers
Supports DisplayPort Alt Mode for transmitting 4K video to a connected display
Contact Plating
Gold
SideA Connector1
USB C (MALE) - RIGHT ANGLE
SideB Connector1
USB C (MALE)
Operating Temperature
14° to 140°F (-10° to 60°C)
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-4° to 158°F (-20° to 70°C)
SideB Connector3
USB C (MALE)
Technology


Thunderbolt
USB 3.x
Cable Length
5 - 8ft (1 - 2M)
Maximum Input Watts
60 W
Cable Outer Diameter (OD)
4.5 mm
Cable Type
Passive
Material
PVC
Power Provided to Connected Device(s)
60W (20V/3A)
Cable Length Range
5 - 8ft (1 - 2M)
Connector
USB-C
Supported Resolution
3840 x 4320 (4K)
7680 x 2160 (8K)

Export product specification